카탈로그: BRÖTJE
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BRÖTJE
FK 26 WL B - Wannenkollektor
BRÖTJE
Solar system
Powered by
CAD모델 선택
{broetje/solarkollektoren/fk_26_wl_b.prj},{NB=FK 26 WL B_300},{BESTNR=807241},{BES=FK 26 WL B},{LOD=300},{PDF=solar_fk.pdf},{LINKWWW=https://www.broetje.de},{CS=zertifikate.png},{B=2080},{H=1241},{T=96},{G=40.9},{AS=4 Schnellverbinder},{WTF=WTF-H},{KF=0.789},{WDK1=3.545},{WDK2=0.0169},{KB=2.59},{KA=2.30},{KAF=2.30},{WI=1.72},{MAXT=210},{MAXBS=10},{JEW=1088}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
BESTNR
Designation
ⁿ/ₐ
BES
Beschreibung
ⁿ/ₐ
B
Breite
[mm]
H
Höhe
[mm]
T
Tiefe
[mm]
G
Gewicht
[kg]
AS
Anschlüsse Solarkollektoren
ⁿ/ₐ
WTF
Wärmeträgerflüssigkeit
ⁿ/ₐ
KF
Konversionsfaktor η0
ⁿ/ₐ
WDK1
Wärmedurchgangskoeffizient k1
[W/(m2*K)]
WDK2
Wärmedurchgangskoeffizient k2
[W/(m2*K2)]
KB
Kollektor-Bruttofläche AG
[m^2]
KA
Kollektor-Aperturfläche Aa
[m^2]
KAF
Kollektor-Absorberfläche
[m^2]
WI
Wärmeträgerinhalt
[l]
MAXT
Max. Stillstandstemperatur
[°C]
MAXBS
Max. zul. Betriebsüberdruck Solarkollektoren
[bar]
JEW
Jährlicher Ertrag Würzburg 50 °C
[kWh]
BRÖTJE FK 26 WL B_300
807241
FK 26 WL B
2080
1241
96
40.9
4 Schnellverbinder
WTF-H
0.789
3.545
0.0169
2.59
2.30
2.30
1.72
210
10
1088
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
FK 26 W B - Wannenkollektor
BRÖTJE
10.02.2023
FBLF,FBLFS - Piping terminal joint
SRD-FA
04.07.2022
9071-01 - Junction box
KAISER
21.02.2023
BBS-03 - Welding union in sterile orbital or aseptic version- DIN 11864-1
Buerkert
08.12.2023
9074-01 - Cavity wall one-gang junction box
KAISER
21.02.2023
Solarsysteme - Remasol D 230
remeha
13.06.2022
MAE-KR-KRS-ISO03-ST - Sprockets KRS with One-Sided Hub, ISO 03, Pitch 5mm
MÄDLER
26.04.2024
SKA-RB EO - Tube bend weld nipple
Parker
31.05.2022
PVD - Pressure compensation plug
nVent HOFFMAN
20.11.2023
ETF200 - Hygrostat
nVent HOFFMAN
20.11.2023
Solarsysteme - Remasol C 250 V/H
remeha
13.06.2022
FKR 25 - Rahmenkollektor
BRÖTJE
10.02.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성