目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Fixing attachment R5 series
Metalwork
Actuators
Handling
Rotary actuators
Vane rotary actuator series R5
Accessories
Powered by
CAD模型選擇
{metalwork/actuators/handling/rotary_actuators/rotary_actuator_serie_r5/accessories/fixing_attachment_r5_asmtab.prj},{NB=095016P010},{CODE=095016P010},{S=16},{F=M5},{F1=M5},{D4=10},{L=21},{L1=10.5},{L2=20.5},{L3=23},{NH=28},{TR=46},{TR1=20},{CH=3},{WEIGHT=170},{PPATH=fixing_attachment_r5_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CODE
Code
ⁿ/ₐ
S
Size
ⁿ/ₐ
F
ⁿ/ₐ
F1
ⁿ/ₐ
D4
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
NH
[mm]
TR
[mm]
TR1
[mm]
CH
[mm]
WEIGHT
Weight
[g]
095016P010
095016P010
16
M5
M5
10
21
10.5
20.5
23
28
46
20
3
170
095025P010
095025P010
25
M5
M5
12
22.5
11.3
23
30
40
60
42
4
279
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表