您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
English
Fitting - Threaded part SMS
Definox
Fitting
Union
Union (SMS)
Threaded part SMS
Powered by
CAD模型選擇
{definox/raccords/a20visser/a20visser2028sms29/embout20filete920sms/raccords.prj},{NB=7430861},{PREVIEW=../../../../_pool_/4e/29/embout_filete9_sms.png},{REF=7430861},{DESC=Embout fileté SMS, SMS 51},{V=Embout fileté},{NORM=SMS},{DIAM=SMS 51},{MATB=1.4404},{DEFAULTSORTATTR=31352}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Reference
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
V
Valve
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
DIAM
Diameter
ⁿ/ₐ
MATB
Body material
ⁿ/ₐ
7430161
7430161
Threaded part SMS, SMS 25
Threaded part
SMS
SMS 25
1.4404
7430461
7430461
Threaded part SMS, SMS 38
Threaded part
SMS
SMS 38
1.4404
7430861
7430861
Threaded part SMS, SMS 51
Threaded part
SMS
SMS 51
1.4404
7431161
7431161
Threaded part SMS, SMS 63
Threaded part
SMS
SMS 63
1.4404
7431461
7431461
Threaded part SMS, SMS 76
Threaded part
SMS
SMS 76
1.4404
7431761
7431761
Threaded part SMS, SMS 10...
Threaded part
SMS
SMS 104
1.4404
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Fitting - Liner part SMS
Definox
21.05.2021
Fitting - Nut SMS
Definox
21.05.2021
Fitting - Complete fitting SMS
Definox
21.05.2021
LKGG-1 - In-line sight glass
Alfa Laval
20.03.2021
Model 61429 - Flat sight glass on tee - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
LKB-2 Manual DN100 - Butterfly Valve
Alfa Laval
25.01.2021
A.2SMSML - SMS MALES TO WELD (ISO dimensions on request) Stainless steel 30...
FG INOX
16.02.2017
Fitting - Clamp ASTM
Definox
21.05.2021
Union SMS ISO 2037 (French)
Alfa Laval
25.01.2021
A.2SMSVPMM - Valves SMS MALE / MALE BUTTERFLY VALVES Stainless steel 304L o...
FG INOX
16.02.2017
Blank IDF
Alfa Laval
04.01.2023
Model 61112 - Welding male part - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
16.12.2020
Fitting - Complete fitting DIN11851-1
Definox
03.06.2021
Model 61114 - Nut - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
16.12.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表