您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
English
Fitting - Clamp counter flange DIN DIN11864-3
Definox
Fitting
Tri-clamp
Clamp DIN11864-3
Counter flange clamp DIN11864-3
Counter flange clamp DIN DIN11864-3
Powered by
CAD模型選擇
{definox/raccords/tri-clamp/clamp20din11864-3/contrebride20clamp20din11864-3/contrebride20clamp20din20din11864-3/raccords.prj},{NB=7040182},{PREVIEW=../../../../../_pool_/9d/b2/contrebride_clamp_din_din11864-3.png},{REF=7040182},{DESC=Contre-bride clamp DIN11864-3, DIN 32},{V=Contre-bride clamp},{NORM=DIN11864-3},{DIAM=DIN 32},{MATB=1.4404},{DEFAULTSORTATTR=31401}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Reference
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
V
Valve
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
DIAM
Diameter
ⁿ/ₐ
MATB
Body material
ⁿ/ₐ
7040170
7040170
Clamp counter flange DIN1...
Clamp counter flange
DIN11864-3
DIN 10
1.4404
7040174
7040174
Clamp counter flange DIN1...
Clamp counter flange
DIN11864-3
DIN 15
1.4404
7040178
7040178
Clamp counter flange DIN1...
Clamp counter flange
DIN11864-3
DIN 25
1.4404
7040182
7040182
Clamp counter flange DIN1...
Clamp counter flange
DIN11864-3
DIN 32
1.4404
7040186
7040186
Clamp counter flange DIN1...
Clamp counter flange
DIN11864-3
DIN 40
1.4404
7040190
7040190
Clamp counter flange DIN1...
Clamp counter flange
DIN11864-3
DIN 50
1.4404
7040194
7040194
Clamp counter flange DIN1...
Clamp counter flange
DIN11864-3
DIN 65
1.4404
7040198
7040198
Clamp counter flange DIN1...
Clamp counter flange
DIN11864-3
DIN 80
1.4404
7040166
7040166
Clamp counter flange DIN1...
Clamp counter flange
DIN11864-3
DIN 100
1.4404
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Fitting - Clamp counter flange US DIN11864-3
Definox
03.06.2021
Fitting - Clamp ASTM
Definox
21.05.2021
Fitting - Flange clamp DIN DIN11864-3
Definox
03.06.2021
DPX DPAX butterfly valve - DPAX automated butterfly valve with Sorio contro...
Definox
02.06.2021
Clamp ring
Alfa Laval
16.02.2023
A.4CCT - CLAMP FERRULES Stainless steel 316L
FG INOX
16.02.2017
Fitting - Flange clamp US DIN11864-3
Definox
03.06.2021
Fitting - Clamp counter flange SMS DIN11864-3
Definox
03.06.2021
Model 63412 - Welding ISO clamp ferrule - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
20.03.2023
Model 63413 - Welding DIN / metric clamp ferrule - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
20.03.2023
Fitting - Flange clamp SMS DIN11864-3
Definox
03.06.2021
Modèle 63491 - Single pivot DIN clamp union - EPDM gasket - Stainless steel...
BENE INOX - Stainless steel valves, pipes and fittings
04.05.2021
Model 63476 - Double pivot DIN clamp union - EPDM gasket - Stainless steel ...
BENE INOX - Stainless steel valves, pipes and fittings
04.05.2021
Modèle 62161 - Aseptic welding union DIN 11864-3, form A - EPDM gasket - St...
BENE INOX - Stainless steel valves, pipes and fittings
03.02.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表