您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Filling unit BG1 - Futura series
Knocks Fluid-Technik
Futura series
System extensions
Powered by
CAD模型選擇
{knocks/futura_series/system_extensions/befulleinheit_bg1_asmtab.prj},{NB=030096},{CNSORDERNO=030096},{TYP=K2SA-138/24},{CNSORDERNO1=92821.DD02},{DN=10014187},{DESC1=Befülleinheit G3/8 elektrisch betätigt 24V= },{DESC2=Filling unit G3/8 electric operated 24 V=},{V=1.0},{PPATH=assemblies/befulleinheit_bg1_asmtpl.prj},{INFO=Info pdf},{MANOMETER=0},{ARTNR=K2SA-138/24 },{FED=0.0},{BTYP=1},{S=0},{SCH=0},{INFOG=http://www.knocks.de/dev_produktfinder/finder/_pdf/knocks-datenblatt-92821.DD02.pdf},{INFOE=http://www.knocks.de/dev_produktfinder/finder/_pdf/knocks-datenblatt-92821.DD02_en.pdf},{PRA=1},{CNSMASSEXACT=0.541}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Article-number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
029966
029966
K2SA-114/24
error
0.568
92821.CC03
92821.CC03
K2SA-114/115
error
0.567
030100
030100
K2SA-114/230
error
0.568
030096
030096
K2SA-138/24
error
0.541
92821.DD03
92821.DD03
K2SA-138/115
error
0.540
030104
030104
K2SA-138/230
error
0.541
051806
051806
K2SA-114 I
error
0.537
051807
051807
K2SA-138 I
error
0.510
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Filling unit BG2 - Futura series
Knocks Fluid-Technik
26.08.2021
Bowl BG3 (H - AM) - Multi-Fix series
Knocks Fluid-Technik
26.08.2021
Filter silencer (FSD 5x) - Futura series, Multi-Fix series, Standard series
Knocks Fluid-Technik
26.08.2021
Lubricator BG5 - Multi-Fix series
Knocks Fluid-Technik
26.08.2021
Bracket galvanized and nut M30x1,5 - Multi-Fix series
Knocks Fluid-Technik
26.08.2021
Coupling kit BG5 (2Z) - Multi-Fix series
Knocks Fluid-Technik
26.08.2021
Coupling kit BG2 for wall assembly - Futura series
Knocks Fluid-Technik
26.08.2021
Finefilter BG3 - Multi-Fix series
Knocks Fluid-Technik
26.08.2021
Bowl BG1 (H - AM) - Futura series
Knocks Fluid-Technik
26.08.2021
Mounting bracket for panel mounting BG2 - Futura series
Knocks Fluid-Technik
26.08.2021
Bowl BG1 (H - AM) - Multi-Fix series
Knocks Fluid-Technik
26.08.2021
Bowl BG4 (H - HA) - Futura series
Knocks Fluid-Technik
26.08.2021
Micro lubricator BG1 - Multi-Fix series
Knocks Fluid-Technik
26.08.2021
Finefilter BG0 - Multi-Fix series
Knocks Fluid-Technik
26.08.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表