Fig. 8556 / Fig. 8434 - Adjustable-length pipe couplings
vonRoll hydro
VALVES AND FITTINGS
Adjustable length pipe couplings
Powered by
CAD모델 선택
{vonroll/valves_fittings/adjustable_length_pipe_c/8556_8434.prj},{NB=171019(400)},{ARTNR=171019},{ARTNR1=184710},{LODLEVEL=400},{DN=300},{BES=Epoxy coating},{L1=110},{L2=215},{F=445},{K=400},{D=34},{X=10},{Q=12},{W=46.0},{PN=10},{C=22.5},{Q1=15.00},{D15=222.0},{X1=10.0},{NUT=30},{NUTL=19.0},{D3=150.00},{L3=185.71},{T3=20.50},{TT=43.50},{W3=156.00},{L4=23.00},{K1=400},{PLANDIM=51.76},{DIM1=201.65},{DIMK=193.19},{DIMNUT1=175.86},{DIMNUT2=210.51},{DIMNUTL=95.00}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
ARTNR
Fig. 8556 | Spindles and nuts galvanized
ⁿ/ₐ
ARTNR1
Fig. 8434 | Spindles A2 and nuts A4
ⁿ/ₐ
DN
Nominal Diameter
[mm]
BES
Coating
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
F
ØF
[mm]
K
ØK
[mm]
D
Ød
[mm]
X
ⁿ/ₐ
Q
Numbers of bolts
ⁿ/ₐ
W
Weight
[kg]
PN
[bar]
Fig. 8556 / Fig. 8434 50 ...
171001
184700
50
Epoxy coating
100
180
165
125
18
8
4
6.0
16
Fig. 8556 / Fig. 8434 65 ...
171002
184701
65
Epoxy coating
100
180
185
145
19
8
4
7.5
16
Fig. 8556 / Fig. 8434 80 ...
171003
184702
80
Epoxy coating
100
180
200
160
23
8
8
9.0
16
Fig. 8556 / Fig. 8434 100...
171004
184703
100
Epoxy coating
100
180
220
180
18
8
8
13.0
16
Fig. 8556 / Fig. 8434 125...
171005
184704
125
Epoxy coating
100
180
250
210
23
10
8
17.0
16
Fig. 8556 / Fig. 8434 150...
171006
184705
150
Epoxy coating
100
180
285
240
23
10
8
21.0
16
Fig. 8556 / Fig. 8434 200...
171017
184706
200
Epoxy coating
100
195
340
295
31
10
8
29.0
10
Fig. 8556 / Fig. 8434 200...
171007
184707
200
Epoxy coating
100
195
340
295
28
10
12
29.0
16
Fig. 8556 / Fig. 8434 250...
171018
184708
250
Epoxy coating
110
215
395
350
28
10
12
38.0
10
Fig. 8556 / Fig. 8434 250...
171008
184709
250
Epoxy coating
120
215
405
355
23
10
12
44.0
16
Fig. 8556 / Fig. 8434 300...
171019
184710
300
Epoxy coating
110
215
445
400
34
10
12
46.0
10
Fig. 8556 / Fig. 8434 300...
171009
184711
300
Epoxy coating
120
215
460
410
28
10
12
55.0
16
Fig. 8556 / Fig. 8434 350...
171020
184690
350
Epoxy coating
120
215
505
460
31
10
16
57.0
10
Fig. 8556 / Fig. 8434 350...
171010
184691
350
Epoxy coating
130
215
520
470
23
10
16
77.0
16
Fig. 8556 / Fig. 8434 400...
171021
184692
400
Epoxy coating
120
240
565
515
37
10
16
72.0
10
Fig. 8556 / Fig. 8434 400...
171011
184693
400
Epoxy coating
130
270
580
525
28
10
16
98.0
16
Fig. 8556 / Fig. 8434 450...
171022
184694
450
Epoxy coating
120
230
615
585
31
10
20
80.0
10
Fig. 8556 / Fig. 8434 450...
171012
184695
450
Epoxy coating
150
250
640
585
28
10
20
122.0
16
Fig. 8556 / Fig. 8434 500...
171023
184696
500
Epoxy coating
120
230
670
650
37
10
20
90.0
10
Fig. 8556 / Fig. 8434 500...
171013
184697
500
Epoxy coating
150
285
715
650
31
10
20
156.0
16
Fig. 8556 / Fig. 8434 600...
171024
184698
600
Epoxy coating
130
250
780
770
34
10
20
120.0
10
Fig. 8556 / Fig. 8434 600...
171014
184699
600
Epoxy coating
150
310
840
770
28
10
20
222.0
16
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Fig. 8557 / Fig. 8430 - Adjustable-length pipe couplings
vonRoll hydro
20.03.2024
Fig. 8455 - WAFER wafer valve
vonRoll hydro
20.03.2024
Figure 2019 - VONROLL FF fitting ECOFIT Flanged pipe with two threaded flan...
vonRoll hydro
20.03.2024
Fig. 5920 - Dirt trap
vonRoll hydro
20.03.2024
Welding Neck Flange, Aluminium acc. to EN 485, EN AW 1050A, PN10/16, ISO, s...
Huelsen
10.02.2021
Fig. 8632 EPOXY - Butterfly shut-off valve
vonRoll hydro
20.03.2024
Model 50518 - Butterfly valve with cast iron body - stainless steel butterf...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
GB/T9121.2-2000 PN16 MF - Loose plate steel pipe flanges with weld-on colla...
Chinese Manufacturers
21.05.2014
Modèle 58415V - Butterfly valve with locating holes and handweel gear reduc...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
Modèle 50848 - ATEX 90° electric actuator - IP68
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Dismantling Joint - both sides threaded anchor PN 10
VAG
25.05.2022
Figure 2040 - VONROLL/DUKTUS T fitting All flanged tee
vonRoll hydro
20.03.2024
Fig. 5007 - Fully protected slide gate valve
vonRoll hydro
20.03.2024
Fig. 8558 / Fig. 8432 - Adjustable-length pipe couplings
vonRoll hydro
20.03.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성