您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Fig. 5283 - Non-return spring-loaded valves
vonRoll hydro
VALVES AND FITTINGS
Non-return valves
Powered by
CAD模型選擇
{vonroll/valves_fittings/non_return_valves/5283.prj},{NB=175113(400)},{ARTNR=175113},{LODLEVEL=400},{BES=Epoxy coating},{DN=80},{AU=Grundausstattung},{L=260},{F=200},{B=170},{A=66},{D=60},{W=14.5},{PN=16},{NPK=831.321},{T=19},{T2=3},{F2=66},{XY=73.910},{Y=30.610},{Q=8.000},{QQ=143.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Art.-Nr.
ⁿ/ₐ
BES
Coating
ⁿ/ₐ
DN
Nominal diameter
ⁿ/ₐ
AU
Version
ⁿ/ₐ
L
Length
[mm]
F
ØF
[mm]
B
[mm]
A
[mm]
D
ØD
[mm]
W
Weight
[kg]
PN
[bar]
NPK
412
ⁿ/ₐ
Fig. 5283 50 175111
175111
Epoxy coating
50
Basic equipment
200
165
155
58
60
9.0
16
-
Fig. 5283 65 175112
175112
Epoxy coating
65
Basic equipment
240
185
160
61
60
12.5
16
-
Fig. 5283 80 175113
175113
Epoxy coating
80
Basic equipment
260
200
170
66
60
14.5
16
831.321
Fig. 5283 100 175114
175114
Epoxy coating
100
Basic equipment
300
220
180
75
60
17.5
16
831.322
Fig. 5283 125 175115
175115
Epoxy coating
125
Basic equipment
350
250
210
85
90
24.5
16
831.323
Fig. 5283 150 175116
175116
Epoxy coating
150
Basic equipment
400
285
225
103
90
30.5
16
831.324
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Fig. 5439 - Non-return spring-loaded valve with nozzle
vonRoll hydro
20.03.2024
Fig. 5206 - Non-return swing check valve
vonRoll hydro
20.03.2024
Fig. 5200 - Non-return swing check valve
vonRoll hydro
20.03.2024
RETO-STOP PN 10
VAG
03.06.2024
Fig. 5286 - Non-return spring-loaded valves
vonRoll hydro
20.03.2024
Fig. 5345 - Non-return swing check valve
vonRoll hydro
20.03.2024
Fig. 5285 - Non-return swing check valve
vonRoll hydro
20.03.2024
Fig. 5435 - Non-return spring-loaded valve with nozzle
vonRoll hydro
20.03.2024
Fig. 7250 - Non-return spring-loaded valves
vonRoll hydro
20.03.2024
Fig. 5287 - Non-return spring-loaded valves
vonRoll hydro
20.03.2024
BOA R Straight Pattern with Material number -BIM Data - Maintenance free me...
KSB
03.03.2024
Fig. 7896 - Strainers
vonRoll hydro
20.03.2024
Series 003, 001 - ARI-Check valve
ARI-Armaturen
19.03.2021
Fig. 5582 - Fully protected slide gate valve
vonRoll hydro
20.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表