您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 11024 - Springs cotter
Fabory
9 Pins & key stock
Powered by
CAD模型選擇
{fabory/9_pins_and_key_stock/din_11024.prj},{NB=Federstecker DIN 11024 4 (14)-255970.040.001(High)},{CNSORDERNO=55970.040.001},{VARIANT=0},{PACKAGING=50},{FABNETWEIGHT=18.650},{D1=4.000},{W=2.000},{D3=3.600},{D4=20.000},{L1=64.000},{L2=32.000},{L3=10.000},{H=4.500},{R1=10.000},{R2=6.500},{NENNID=4 (=3,6MM)},{BRAND=Fabory},{STANDARD=DIN 11024},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Spring cotter double},{BASICMATERIAL=Stainless steel},{GRADE=A4},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715493753778},{INTRASTATCODE=7318240090},{ECLASS=},{UNSPSC=31163204},{ETIM=EC002384},{FAB_NENN=3.6},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
D2
Axes - Shaft diameter
[mm]
W
Windings
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
H
[mm]
R1
[mm]
R2
[mm]
Spring cotter DIN 11024 3...
55970.032.001
3,2 (=2,8MM)
Fabory
DIN 11024
Spring cotter double
Stainless steel
A4
0.00875
Y
8715494433396
7318240090
31163204
EC002384
50
11.200
2.000
2.800
20.000
48.000
26.000
7.000
3.000
7.000
5.000
Spring cotter DIN 11024 4...
55970.040.001
4 (=3,6MM)
Fabory
DIN 11024
Spring cotter double
Stainless steel
A4
0.01865
Y
8715493753778
7318240090
31163204
EC002384
50
14.000
2.000
3.600
20.000
64.000
32.000
10.000
4.500
10.000
6.500
Spring cotter DIN 11024 5...
55970.050.001
5 (=4,5MM)
Fabory
DIN 11024
Spring cotter double
Stainless steel
A4
0.03900
Y
8715493753785
7318240090
31163204
EC002384
50
20.000
2.000
4.500
25.000
80.000
39.000
12.500
7.000
13.000
8.000
Spring cotter DIN 11024 7...
55970.070.001
7 (=6,3MM)
Fabory
DIN 11024
Spring cotter double
Stainless steel
A4
0.09700
Y
8715494107433
7318240090
31163204
EC002384
10
34.000
2.000
6.300
30.000
125.000
56.000
21.000
12.500
22.500
11.500
Spring cotter DIN 11024 8...
55970.080.001
8 (=7MM)
Fabory
DIN 11024
Spring cotter double
Stainless steel
A4
0.13400
Y
8715494107440
7318240090
31163204
EC002384
10
45.000
2.000
7.000
30.000
150.000
63.000
25.500
17.500
28.000
12.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN ≈11024 - Springs cotter
Fabory
13.02.2023
07337 - R-clips similar to DIN 11024
norelem
30.05.2024
DIN 11024 - Spring steel zinc-plated, simple twist
Böllhoff
26.10.2021
K1137 - R-clips similar to DIN 11024
KIPP
27.05.2024
DIN 94 - Split pins
Fabory
13.02.2023
Double spring plug DIN 11024 - Gutekunst Federn
Gutekunst Federn
29.10.2021
K1137 - R-clips similar to DIN 11024
KIPP USA
05.06.2024
GN 1024 NI-E - Stainless Steel Spring Conectors, Type E, with single windin...
Elesa+Ganter
28.03.2024
B0441 - R-clips similar to DIN 11024
Blohm
03.06.2024
Single spring plug - Gutekunst Federn
Gutekunst Federn
28.10.2021
V.2GB - Marine hardware, closing fittings Pins, rivets, circlips, locking t...
FG INOX
16.02.2017
BN 915 - Cotter pins single, zinc plated blue
Bossard Catalog
31.10.2023
GN 1024 NI-D - Federstecker, Form D, with double winding
Elesa+Ganter
28.03.2024
Wiper Wheel Plate Adjustment Wrench - LoPro Wiper Wheel Plate Adjustment Wr...
Bishop-Wisecarver
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表