FEAM-A3-S - Levelling feet with fixing lug
NBK (锅屋百迪株式会社)
机械要素零件
构造零件
FEAM-A3-S - Levelling feet with fixing lug
Powered by
CAD模型選擇
{nbk/man_machine_elements/structure_components/feam_a3_s/feam_a3_s.prj},{NB=FEAM-50-M8-40-A3-S (0)},{MC=FEAM-50-M8-40-A3-S},{D1=50},{NDM=8},{R=15},{H1=2.5},{WEIGHT=0.0914},{DD=49.0000},{RR=10.0000},{CRR=-3.1652},{R1=2.5000},{C1=0.700},{H44=0.000},{H45=0.000},{SW3L=0.000},{SW3D=0.000},{XH=20.000},{XXH=11.000},{VH=0.000},{VHH=0.000},{SW4H=0.000},{SW4HH=0.000},{VDX=0.000},{VCH=0.000},{VR=0.000},{VRH=0.000},{VR2=0.000},{WH=0.000},{WCHAM1=0.000},{WCHAM2=0.000},{L4XX=0.000},{WR=0.000},{WRH=0.000},{WRHH=0.000},{WD6=0.000},{WD6X=0.000},{WR6H=0.000},{WR6=0.000},{WRR=0.000},{PARTNUMBER=GN 42-50-M8-40-A3-S},{EGPARTNUMBER=GN 42-50-M8-40-A3-S},{JDPARTNUMBER=GN 42-50-M8-40-A3-S},{ITEMID=42-50-M8-40-A3-S},{NORMNR=GN 42},{D2=M8},{D3=13},{H33=11},{H444=-},{FORM=A3},{WINKEL=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MC
Model Code
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
FORM
Form
ⁿ/ₐ
AUSF
Type
ⁿ/ₐ
L1
[mm]
L8
[mm]
M
[mm]
R
[mm]
H1
[mm]
H6
[mm]
H3
[mm]
SW1
[mm]
L9
[mm]
SW8
[mm]
FEAM-50-M8-40-A3-S
FEAM-50-M8-40-A3-S
50
M8
13
A3
S
40
60
45
15
2.5
4
11
17
-
-
FEAM-50-M8-50-A3-S
FEAM-50-M8-50-A3-S
50
M8
13
A3
S
50
60
45
15
2.5
4
11
17
-
-
FEAM-50-M8-63-A3-S
FEAM-50-M8-63-A3-S
50
M8
13
A3
S
63
60
45
15
2.5
4
11
17
-
-
FEAM-50-M8-40-A3-SK
FEAM-50-M8-40-A3-SK
50
M8
13
A3
SK
40
60
45
15
2.5
4
11
17
6.8
13
FEAM-50-M8-50-A3-SK
FEAM-50-M8-50-A3-SK
50
M8
13
A3
SK
50
60
45
15
2.5
4
11
17
6.8
13
FEAM-50-M8-63-A3-SK
FEAM-50-M8-63-A3-SK
50
M8
13
A3
SK
63
60
45
15
2.5
4
11
17
6.8
13
FEAM-50-M10-50-A3-S
FEAM-50-M10-50-A3-S
50
M10
13
A3
S
50
60
45
15
2.5
4
11
17
-
-
FEAM-50-M10-60-A3-S
FEAM-50-M10-60-A3-S
50
M10
13
A3
S
60
60
45
15
2.5
4
11
17
-
-
FEAM-50-M10-80-A3-S
FEAM-50-M10-80-A3-S
50
M10
13
A3
S
80
60
45
15
2.5
4
11
17
-
-
FEAM-50-M10-100-A3-S
FEAM-50-M10-100-A3-S
50
M10
13
A3
S
100
60
45
15
2.5
4
11
17
-
-
FEAM-50-M10-50-A3-SK
FEAM-50-M10-50-A3-SK
50
M10
13
A3
SK
50
60
45
15
2.5
4
11
17
8.4
16
FEAM-50-M10-60-A3-SK
FEAM-50-M10-60-A3-SK
50
M10
13
A3
SK
60
60
45
15
2.5
4
11
17
8.4
16
FEAM-50-M10-80-A3-SK
FEAM-50-M10-80-A3-SK
50
M10
13
A3
SK
80
60
45
15
2.5
4
11
17
8.4
16
FEAM-50-M10-100-A3-SK
FEAM-50-M10-100-A3-SK
50
M10
13
A3
SK
100
60
45
15
2.5
4
11
17
8.4
16
FEAM-50-M12-60-A3-S
FEAM-50-M12-60-A3-S
50
M12
13
A3
S
60
60
45
15
2.5
4
11
17
-
-
FEAM-50-M12-80-A3-S
FEAM-50-M12-80-A3-S
50
M12
13
A3
S
80
60
45
15
2.5
4
11
17
-
-
FEAM-50-M12-100-A3-S
FEAM-50-M12-100-A3-S
50
M12
13
A3
S
100
60
45
15
2.5
4
11
17
-
-
FEAM-50-M12-125-A3-S
FEAM-50-M12-125-A3-S
50
M12
13
A3
S
125
60
45
15
2.5
4
11
17
-
-
FEAM-50-M12-60-A3-SK
FEAM-50-M12-60-A3-SK
50
M12
13
A3
SK
60
60
45
15
2.5
4
11
17
10.8
18
FEAM-50-M12-80-A3-SK
FEAM-50-M12-80-A3-SK
50
M12
13
A3
SK
80
60
45
15
2.5
4
11
17
10.8
18
FEAM-50-M12-100-A3-SK
FEAM-50-M12-100-A3-SK
50
M12
13
A3
SK
100
60
45
15
2.5
4
11
17
10.8
18
FEAM-50-M12-125-A3-SK
FEAM-50-M12-125-A3-SK
50
M12
13
A3
SK
125
60
45
15
2.5
4
11
17
10.8
18
FEAM-60-M8-40-A3-S
FEAM-60-M8-40-A3-S
60
M8
13
A3
S
40
65
50
15
2.5
4.5
11
17
-
-
FEAM-60-M8-50-A3-S
FEAM-60-M8-50-A3-S
60
M8
13
A3
S
50
65
50
15
2.5
4.5
11
17
-
-
FEAM-60-M8-63-A3-S
FEAM-60-M8-63-A3-S
60
M8
13
A3
S
63
65
50
15
2.5
4.5
11
17
-
-
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表