您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
FDL242 S54331-F10-A1
Siemens Building Technologies EUROPEAN Portfolio
brandschutzen
brandschutzsysteme
sinteso
spezialmelder
Linear smoke detectors
FDL242
Powered by
CAD模型選擇
{siemens_bt_eu/brandschutzen/brandschutzsysteme/sinteso/spezialmelder/linearerauchmelder/fdl242/fdl242_s54331_f10_a1.prj},{NB=S54331-F10-A1_FDL242_400},{ARTNR=S54331-F10-A1},{SPANNUNG=24},{SA700ID05=-20},{SA700ID06=55},{SA700ID07=-40},{SA700ID08=85},{SA700ID16=93},{SA71016ID04=134.00},{SA71016ID05=130.00},{SA71016ID06=181.00},{SA71016ID07=0.700},{SA010ID04=Siemens Building Technologies EUROPEAN Portfolio},{SA110ID05=FDL242},{SA700ID04=FDL242 Linearer Rauchmelder},{PREVIEW=../../bilder/a6v13999232.png},{SA100ID04=Gebäude- und Raumsicherheit},{SA200ID03=Communicative sensors},{SA95003ID03=FDnet, C-NET},{ARTSPANNUNG=DC},{KABELANSCHLUSS=Anschlusskabel, mehrdrähtig 2-Leiter, 0.2-1.5mm², Anschlussanzahl 2},{SA300ID03=Surface-mountable (e.g. detector with its own base)},{SA350ID03=Vertical},{LOD=400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
SA010ID04
Manufacturer name
ⁿ/ₐ
SA110ID05
Typ (ASN)
ⁿ/ₐ
SA700ID04
Product name
ⁿ/ₐ
SA100ID04
Application range of the sensors
ⁿ/ₐ
SA200ID03
Design of the sensors
ⁿ/ₐ
SA300ID03
Installation types of the sensors
ⁿ/ₐ
SA350ID03
Installation position
ⁿ/ₐ
SA400ID03
Casing material
ⁿ/ₐ
SA700ID05
Min. ambient temperature (in operation)
[°C]
SA700ID06
Max. ambient temperature (in operation)
[°C]
SA700ID07
Min. Lagertemperatur
[°C]
SA700ID08
Max. Lagertemperatur
[°C]
SA700ID16
maximale Umgebungsfeuchte
[% r.F.]
SA700ID17
Condensation permitted
ⁿ/ₐ
SA700ID19
IP rating, processing electronics
ⁿ/ₐ
SA700ID20
Schutzart (IP), Messkopf
ⁿ/ₐ
SA7100101ID03
Einsatzbereich (Medium) Sensoren
ⁿ/ₐ
SA7100101ID06
Messgrößen
ⁿ/ₐ
SA7100101ID08
Messprinzip
ⁿ/ₐ
SA7100101ID19
Anwendung in Sicherheitstechnik
ⁿ/ₐ
SA7100101ID20
Anwendung in Fertigungstechnik
ⁿ/ₐ
SA7101101ID03
Sensoren in der Sicherheitstechnik
ⁿ/ₐ
SA7100401ID11
Gerätegruppe (ATEX 2014/23/EU)
ⁿ/ₐ
SA7104101ID03
Lackierbarkeit
ⁿ/ₐ
SA7104101ID04
Farbe Beschreibung
ⁿ/ₐ
SA7104101ID05
Beschreibung der Lackierbarkeit
ⁿ/ₐ
SA7100501ID03
Position der Sensorsonde
ⁿ/ₐ
SA7100501ID05
Justierung am Gerät möglich
ⁿ/ₐ
SA7100501ID06
Justierung am Gerät
ⁿ/ₐ
SA7100601ID03
Akustisch
ⁿ/ₐ
SA7100601ID04
Optisch
ⁿ/ₐ
SA7106101ID03
Anzahl der Signaltöne
ⁿ/ₐ
SA7106201ID03
Schnittstellen
ⁿ/ₐ
SA7106401ID03
Leuchtanwendung
ⁿ/ₐ
SA7106401ID04
Leuchtart
ⁿ/ₐ
SA7101501ID04
Length
ⁿ/ₐ
SA7101501ID05
Width
ⁿ/ₐ
SA7101501ID06
Height
ⁿ/ₐ
SA7101501ID07
Mass
ⁿ/ₐ
SA740ID03
Designation of the approval
ⁿ/ₐ
SA740ID04
Approval markings
ⁿ/ₐ
SA810ID03
Bestell-Nummer
ⁿ/ₐ
SA810ID04
DATANORM number
ⁿ/ₐ
SA810ID07
Media- connection number
ⁿ/ₐ
SA810ID09
Order quantity (multiplier)
ⁿ/ₐ
SA810ID10
Description/supplementary text for the order number
ⁿ/ₐ
SA810ID14
Units of measure
ⁿ/ₐ
SA810ID15
Quantity per packaging unit
ⁿ/ₐ
SUPPORTLINK
Support link
ⁿ/ₐ
SA010ID06
Internet address of the manufacturer
ⁿ/ₐ
ETIMCLASSC
ETIM classcode
ⁿ/ₐ
ETIMCLASSN
ETIM classname
ⁿ/ₐ
IFCEXPORT
IfcExportAs
ⁿ/ₐ
OMNICLASSNU
OmniClass number
ⁿ/ₐ
OMNICLASS
OmniClass title
ⁿ/ₐ
UNICLASSC
ⁿ/ₐ
SA010ID02
Sheet number of the directive
ⁿ/ₐ
S54331-F10-A1_FDL242_400
Siemens Building Technolo...
FDL242
FDL242 Linear smoke detec...
Building and room safety
Communicative sensors
Surface-mountable (e.g. d...
Vertical
Plastics
-20
55
-40
85
93
no
IP53
IP53
Air
Optical (light opacity or...
optical / photoelectric
Yes
no
Fire
no
no
RAL
9016 Traffic white
integriert
Yes
Yes
Yes
LED/light
6
Bus
Operating status
LED
134
130
181
0.7
VdS Certificate, CE-Konfo...
VdS, CE
S54331-F10-A1
S54331-F10-A1
S54331-F10-A1
1
FDL242 Linear smoke detec...
PCE
1
https://support.industry....
http://www.siemens.com/bu...
EC001763
Fire detector
IfcSensor.SMOKESENSOR
23-29 29 13 11
Smoke Detectors
Pr_75_80_30_59
51
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Characteristics Graph
2D
下載CAD模型
生成CAD模型
生成PDF資料表