FDA241 S54333-F17-A1
Siemens Building Technologies EUROPEAN Portfolio
brandschutzen
brandschutzsysteme
cerberuspro
spezialmelder
ansaugrauchmeldung
FDA241
Powered by
CAD模型選擇
{siemens_bt_eu/brandschutzen/brandschutzsysteme/cerberuspro/spezialmelder/ansaugrauchmeldung/fda241/fda241_s54333_f17_a1.prj},{NB=FDA241 Ansaugrauchmelder (8H)(0)},{SA810ID03=S54333-F17-A1},{SA700ID05=155.00},{SA700ID06=114.00},{SA700ID07=285.00},{SA700ID08=1.79},{SA740ID04=MIN},{SA810ID15=1.000},{SA010ID04=Siemens Building Technologies EUROPEAN Portfolio},{PREVIEW=../../_pool_/35/44/a6v10394623.png},{SA300ID03=FDA241},{SA700ID04=FDA241 Ansaugrauchmelder (8H)},{BUSPROTOKOLL=FDnet/C-NET},{LINK=http://www.siemens.com/btproduct?S54333-F17-A1},{SA810ID04=S54333-F17-A1},{SA810ID06=4047625015237},{SA810ID10=Siemens ASD},{SA810ID14=PCE},{SA010ID06=http://www.siemens.com/buildingtechnologies},{SUPPORTLINK=https://support.industry.siemens.com/cs/ww/en/ps/25261},{SA010ID12=20210428},{ETIMCLASSC=EC001763},{LODLEVEL=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
SA010ID04
Manufacturer Name
ⁿ/ₐ
SA300ID03
Type (ASN)
ⁿ/ₐ
SA700ID04
Product feature
ⁿ/ₐ
SA700ID05
Length
[mm]
SA700ID06
Depth
[mm]
SA700ID07
Height
[mm]
SA700ID08
mass (net)
[kg]
SA810ID03
Order number
ⁿ/ₐ
SA810ID04
DataNorm number
ⁿ/ₐ
SA810ID06
GTIN number
ⁿ/ₐ
SA810ID10
Description text
ⁿ/ₐ
SA810ID14
Quantity unit
ⁿ/ₐ
SA810ID15
ⁿ/ₐ
SA010ID12
Status of the manufacturer's catalog
ⁿ/ₐ
ETIMCLASSC
ETIM classcode
ⁿ/ₐ
ETIMCLASSN
ETIM classname
ⁿ/ₐ
IFCEXPORT
IfcAsExport
ⁿ/ₐ
OMNICLASSNU
Omniclass number
ⁿ/ₐ
OMNICLASS
Omniclass title
ⁿ/ₐ
UNICLASSC
Uniclass code
ⁿ/ₐ
FDA241 Ansaugrauchmelder...
Siemens Building Technolo...
FDA241
FDA241 Aspirating smoke d...
155.00
114.00
285.00
1.79
S54333-F17-A1
S54333-F17-A1
4047625015237
Siemens ASD
PCE
1.000
20210428
EC001763
Fire detector
IfcSensor.FIRESENSOR
23-29 29 13 11
Smoke Detectors
Pr_75_75_76_59
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表