FBSO -Flanged Bracket Bearings - Metric - Food Safe Mounted Bearings
Dodge
Mounted Bearings
Ball Bearings
Washdown
Food Safe
Powered by
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/washdown/food_safe/fb_scfs_so_m_asmtab.prj},{NB=138975},{SERIES=205},{SS=25},{SS1=25},{PN=138975},{DESCRIPTION=FBSO-SCFS-25M-SHFS},{W=0.67},{BOD=52},{A=34.0},{B=119.1},{C=43.9},{D=41.4},{E=46.0},{F=M10},{F1=10.0},{G=28.7},{H=22.4},{I=85.9},{J=66.8},{K=34.3},{L=33.5},{M=63.5},{T=12.7},{PPATH=fb_scfs_so_m_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
Bolt Diameter
ⁿ/ₐ
G
[mm]
H
[mm]
I
M
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
T
[mm]
138971
204
20
138971
FBSO-SCFS-20M-SHFS
0.61
31.2
106.4
42.7
38.1
42.9
M10
22.4
20.6
76.2
60.5
33.8
28.4
60.5
12.7
138975
205
25
138975
FBSO-SCFS-25M-SHFS
0.67
34.0
119.1
43.9
41.4
46.0
M10
28.7
22.4
85.9
66.8
34.3
33.5
63.5
12.7
138979
206
30
138979
FBSO-SCFS-30M-SHFS
0.96
38.6
134.9
49.3
47.8
52.3
M10
31.8
22.4
95.3
79.5
37.6
39.9
69.9
12.7
138984
207
35
138984
FBSO-SCFS-35M-SHFS
1.49
43.4
152.4
53.3
50.8
60.5
M12
31.8
25.4
108.0
88.9
39.9
46.7
82.6
12.7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表