FBK50B - Finished bore
KANA (Katayama Chain)
Sprockets
Chain No.50
Finished bore sprocket (Steel/Stainless)
B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_50/finished_bore_sprocket_steel_stainless_steel/b_type/fbk50b.prj},{NB=FBK50B21D24_()},{TYPE=FBK50B},{NOT=21},{NOT1=21},{NOTX=21.000},{DP=106.51},{DO=115},{MATC=},{SD=24},{NOTHP=2},{A=8},{SURFT=},{BD=73},{BL=28},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
M
Tapped hole size
ⁿ/ₐ
NOTHP
Number of tapped holes
ⁿ/ₐ
A
Position of Tapped hole
[mm]
CAUTION
Caution
ⁿ/ₐ
FBK50B9D17
FBK50B
9
46.41
53
36.25
35.54
8.7
Induction hardening
C : Cutting type
M6
2
5
The tooth profile in the ...
FBK50B10D15
FBK50B
10
51.37
58
41.21
41.21
8.7
Induction hardening
C : Cutting type
M6
2
5
The tooth profile in the ...
FBK50B11D17
FBK50B
11
56.35
64
46.19
45.62
8.7
Induction hardening
C : Cutting type
M6
2
5
The tooth profile in the ...
FBK50B12D17
FBK50B
12
61.34
69
51.18
51.18
8.7
Induction hardening
C : Cutting type
M6
2
5
The tooth profile in the ...
FBK50B13D18
FBK50B
13
66.34
74
56.18
55.70
8.7
Induction hardening
C : Cutting type
M6
2
5
The tooth profile in the ...
FBK50B14D18
FBK50B
14
71.34
79
61.18
61.18
8.7
Induction hardening
C : Cutting type
M6
2
7
The tooth profile in the ...
FBK50B15D15
FBK50B
15
76.35
84
66.19
65.77
8.7
Induction hardening
C : Cutting type
M6
2
7
The tooth profile in the ...
FBK50B16D19
FBK50B
16
81.37
89
71.21
71.21
8.7
Induction hardening
C : Cutting type
M6
2
7
The tooth profile in the ...
FBK50B17D18
FBK50B
17
86.39
94
76.23
75.86
8.7
Induction hardening
C : Cutting type
M6
2
7
The tooth profile in the ...
FBK50B18D20
FBK50B
18
91.42
100
81.26
81.26
8.7
Induction hardening
C : Cutting type
M6
2
8
The tooth profile in the ...
FBK50B19D24
FBK50B
19
96.45
105
86.29
85.96
8.7
Induction hardening
C : Cutting type
M8
2
8
The tooth profile in the ...
FBK50B20D18
FBK50B
20
101.48
110
91.32
91.32
8.7
Induction hardening
C : Cutting type
M6
2
8
The tooth profile in the ...
FBK50B21D24
FBK50B
21
106.51
115
96.35
96.05
8.7
Induction hardening
C : Cutting type
M8
2
8
The tooth profile in the ...
FBK50B22D22
FBK50B
22
111.55
120
101.39
101.39
8.7
Induction hardening
C : Cutting type
M8
2
8
The tooth profile in the ...
FBK50B23D24
FBK50B
23
116.58
125
106.42
106.15
8.7
Induction hardening
C : Cutting type
M8
2
8
The tooth profile in the ...
FBK50B24D22
FBK50B
24
121.62
130
111.46
111.46
8.7
Induction hardening
C : Cutting type
M8
2
8
The tooth profile in the ...
FBK50B25D24
FBK50B
25
126.66
135
116.50
116.25
8.7
Induction hardening
C : Cutting type
M8
2
8
The tooth profile in the ...
FBK50B26D25
FBK50B
26
131.70
140
121.54
121.54
8.7
Induction hardening
C : Cutting type
M8
2
8
The tooth profile in the ...
FBK50B27D30
FBK50B
27
136.74
145
126.58
126.35
8.7
Induction hardening
C : Cutting type
M8
2
8
The tooth profile in the ...
FBK50B28D25
FBK50B
28
141.79
150
131.63
131.63
8.7
Induction hardening
C : Cutting type
M8
2
8
The tooth profile in the ...
FBK50B29D30
FBK50B
29
146.83
155
136.67
136.45
8.7
Induction hardening
C : Cutting type
M8
2
8
The tooth profile in the ...
FBK50B30D28
FBK50B
30
151.87
161
141.71
141.71
8.7
Induction hardening
C : Cutting type
M8
2
8
The tooth profile in the ...
FBK50B32D25
FBK50B
32
161.96
171
151.80
151.80
8.7
Induction hardening
C : Cutting type
M8
2
8
The tooth profile in the ...
FBK50B33D35
FBK50B
33
167.01
176
156.85
156.66
8.7
Induction hardening
C : Cutting type
M8
2
8
The tooth profile in the ...
FBK50B34D30
FBK50B
34
172.05
181
161.89
161.89
8.7
Induction hardening
C : Cutting type
M8
2
8
The tooth profile in the ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
FBN50B - Finished bore
KANA (Katayama Chain)
20.12.2023
KCM Standard Chain
KANA (Katayama Chain)
05.07.2023
FBK80B - Finished bore
KANA (Katayama Chain)
27.06.2023
FBN50SD - Finished bore
KANA (Katayama Chain)
27.06.2023
FBK60B - Finished bore
KANA (Katayama Chain)
27.06.2023
FBN40B - Finished bore
KANA (Katayama Chain)
20.12.2023
K50B - Un-finished
KANA (Katayama Chain)
27.06.2023
NK50B - Un-finished
KANA (Katayama Chain)
27.06.2023
K50B - with Keyway & Tapped holes
KANA (Katayama Chain)
27.06.2023
FBK40B - Finished bore
KANA (Katayama Chain)
27.06.2023
SUSFBN50B - Finished bore
KANA (Katayama Chain)
27.06.2023
FBN80B - Finished bore
KANA (Katayama Chain)
20.12.2023
EP Sprocket
KANA (Katayama Chain)
27.06.2023
KPL 200
KANA (Katayama Chain)
27.06.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성