目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
Faucet Elbow
SEKISUI
Clean Pipe System
Clean Pipe
Powered by
CAD模型選擇
{sekisui/clean_pipe_system/clean_pipe/faucet_elbow.prj},{NB=CLWL16},{IDNR=},{ORDERNO=CLWL16},{A=16x1/2},{D=29},{T=3.5},{H=43},{H1=32},{W=4},{D1=29},{D2=34},{TH=Rp 1/2},{SL1=17},{SL2=14},{SD2=26},{M=HI-PVC},{NDM=20.955},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
A
Size
ⁿ/ₐ
D
ØD
[mm]
T
t
[mm]
H
[mm]
H1
[mm]
W
[mm]
D1
ØD1
[mm]
D2
ØD2
[mm]
TH
Thread
ⁿ/ₐ
SL1
l1
[mm]
SL2
l2
[mm]
SD2
Ød2
[mm]
M
Material
[mm]
VER
[mm]
CLWL13
CLWL13
13x1/2
24
3.0
38
29
4
28
34
Rp 1/2
17
14
26
HI-PVC
1
CLWL16
CLWL16
16x1/2
29
3.5
43
32
4
29
34
Rp 1/2
17
14
26
HI-PVC
2
CLWL20
CLWL20
20x3/4
33
3.5
51
36
4
35
42
Rp 3/4
19
16
32
HI-PVC
3
CLWL25
CLWL25
25x1
40
4.0
59
42
5
43
52
Rp 1
21
18
40
HI-PVC
4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表