您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
F3S type
NISSEI Corporation
Made in China
Induction gearmotor
GTR MIDI SERIES(0.1kW to 2.2kW)
0.1kW~0.4kW (NEW)
Outdoor gearmotor NEW
Powered by
CAD模型選擇
{nissei/products_ch/induction_g_m/gtr_midi_01kw_22kw/0_1kw_0_4kw_new/outdoor_gm_new/f3s_ch_out_new_asmtab.prj},{NB=F3S25N25-CW02TCCEV2(R)},{VT=220/230/380 50/50/50(V/Hz)},{MCT=0.2kW},{B=Outdoor,200V with Brake},{OS=25},{TBT=MD_E-BOX},{PCT=R},{PTB=},{CNSORDERNO=F3S25N25-CW02TCCEV2},{MS=Standard},{MT=Outdoor},{TYPE=Hollow shaft},{GH=F3S25-2},{KEY=25},{KEY1=0},{SPC=-},{GHL=152.5},{M=MD-T020},{FC=MD-T020BW},{MFC=220.5},{TI=MD_E-BOX},{TL=373.0},{GH1=F3S25-2},{VER=1},{PPATH=../../new_assemblys/new_f3s/f3s_new_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
ⁿ/ₐ
B
Brake
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
OS
Output shaft
ⁿ/ₐ
TBT
Terminal box
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
F3S20N5-CW01TNCEN
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,w/o Brake
1/5
20
E-BOX
F3S20N5-CW01TNCEN
F3S20N7-CW01TNCEN
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,w/o Brake
1/7
20
E-BOX
F3S20N7-CW01TNCEN
F3S20N10-CW01TNCEN
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,w/o Brake
1/10
20
E-BOX
F3S20N10-CW01TNCEN
F3S20N12-CW01TNCEN
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,w/o Brake
1/12
20
E-BOX
F3S20N12-CW01TNCEN
F3S20N15-CW01TNCEN
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,w/o Brake
1/15
20
E-BOX
F3S20N15-CW01TNCEN
F3S20N20-CW01TNCEN
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,w/o Brake
1/20
20
E-BOX
F3S20N20-CW01TNCEN
F3S20N25-CW01TNCEN
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,w/o Brake
1/25
20
E-BOX
F3S20N25-CW01TNCEN
F3S20N30-CW01TNCEN
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,w/o Brake
1/30
20
E-BOX
F3S20N30-CW01TNCEN
F3S20N40-CW01TNCEN
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,w/o Brake
1/40
20
E-BOX
F3S20N40-CW01TNCEN
F3S20N50-CW01TNCEN
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,w/o Brake
1/50
20
E-BOX
F3S20N50-CW01TNCEN
F3S20N60-CW01TNCEN
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,w/o Brake
1/60
20
E-BOX
F3S20N60-CW01TNCEN
F3S25N80-CW01TNCEN
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,w/o Brake
1/80
25
E-BOX
F3S25N80-CW01TNCEN
F3S25N100-CW01TNCEN
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,w/o Brake
1/100
25
E-BOX
F3S25N100-CW01TNCEN
F3S25N120-CW01TNCEN
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,w/o Brake
1/120
25
E-BOX
F3S25N120-CW01TNCEN
F3S25N160-CW01TNCEN
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,w/o Brake
1/160
25
E-BOX
F3S25N160-CW01TNCEN
F3S25N200-CW01TNCEN
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,w/o Brake
1/200
25
E-BOX
F3S25N200-CW01TNCEN
F3S25N240-CW01TNCEN
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,w/o Brake
1/240
25
E-BOX
F3S25N240-CW01TNCEN
F3S20N5-CW01TWCEN
380/400/400/440 50/50/60...
0.1kW
Outdoor,w/o Brake
1/5
20
E-BOX
F3S20N5-CW01TWCEN
F3S20N7-CW01TWCEN
380/400/400/440 50/50/60...
0.1kW
Outdoor,w/o Brake
1/7
20
E-BOX
F3S20N7-CW01TWCEN
F3S20N10-CW01TWCEN
380/400/400/440 50/50/60...
0.1kW
Outdoor,w/o Brake
1/10
20
E-BOX
F3S20N10-CW01TWCEN
F3S20N12-CW01TWCEN
380/400/400/440 50/50/60...
0.1kW
Outdoor,w/o Brake
1/12
20
E-BOX
F3S20N12-CW01TWCEN
F3S20N15-CW01TWCEN
380/400/400/440 50/50/60...
0.1kW
Outdoor,w/o Brake
1/15
20
E-BOX
F3S20N15-CW01TWCEN
F3S20N20-CW01TWCEN
380/400/400/440 50/50/60...
0.1kW
Outdoor,w/o Brake
1/20
20
E-BOX
F3S20N20-CW01TWCEN
F3S20N25-CW01TWCEN
380/400/400/440 50/50/60...
0.1kW
Outdoor,w/o Brake
1/25
20
E-BOX
F3S20N25-CW01TWCEN
F3S20N30-CW01TWCEN
380/400/400/440 50/50/60...
0.1kW
Outdoor,w/o Brake
1/30
20
E-BOX
F3S20N30-CW01TWCEN
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Concentric hollow shaft (F3S type)
NISSEI Corporation
22.09.2022
Concentric hollow shaft (F3S type)
NISSEI Corporation
22.09.2022
F3S type
NISSEI Corporation
20.05.2024
Concentric hollow shaft (F3 series)
NISSEI Corporation
22.09.2022
Concentric hollow shaft (F3S type)
NISSEI Corporation
27.04.2023
Concentric hollow shaft (F3S type)
NISSEI Corporation
22.09.2022
Concentric hollow shaft (F3 series)
NISSEI Corporation
22.09.2022
Standard Gearmotor Right Angle Hollow Bore (F3S Type) - Standard efficiency...
Brother Gearmotors
24.02.2023
Concentric hollow shaft (F3S type)
NISSEI Corporation
22.09.2022
Concentric hollow shaft (F3S type)
NISSEI Corporation
20.05.2024
Concentric hollow shaft (F3S type)
Brother Gearmotors
20.03.2023
Concentric hollow shaft (F3S type)
Brother Gearmotors
20.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表