目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
F TYPE Pneumatic DIAPHRAGM VALVE, Air to Open/Air to Close (TS socket) - DIN/ISO
SEKISUI
Automatic Operation Valve
F TYPE Pneumatic DIAPHRAGM VALVE
Powered by
CAD模型選擇
{sekisui/pneumatic_valve/f_type_pneumatic_diaph_valve/f_typ_pn_diag_valve_ato_atc_ts_din_asmtab.prj},{NB=FSVEM25},{STD=DIN},{A=25},{B=1},{SD=25},{DO=44},{L=165},{D1=32.3},{T=1/95},{TX=95.000},{SL=22},{H=215},{SH=181},{DU=67},{DA=101},{DB=63},{F=25},{M=M6 x 12},{AC=F},{MB=V},{MS=E},{P=S},{PPATH=assemblies/f_typ_pn_diag_valve_ato_atc_ts_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
ⁿ/ₐ
B
Size
ⁿ/ₐ
SD
Ød
[mm]
DO
Ødo
[mm]
L
+/-3
[mm]
D1
Ød1
[mm]
T
1/T
ⁿ/ₐ
SL
l
[mm]
SH
h
[mm]
DU
ØDu
[mm]
DA
Ø
[mm]
DB
Ø
[mm]
F
[mm]
M
Mxe
ⁿ/ₐ
FSVEM15
FSVEM15
DIN
15
1/2
16
33
126
20.3
1/65
16
177
49
101
63
25
M6 x 12
FSVEM20
FSVEM20
DIN
20
3/4
20
35
146
25.3
1/80
19
176
59
101
63
25
M6 x 12
FSVEM25
FSVEM25
DIN
25
1
25
44
165
32.3
1/95
22
181
67
101
63
25
M6 x 12
FSVEM32
FSVEM32
DIN
32
11/4
32
54
179
40.3
1/115
26
183
81
101
63
25
M6 x 12
FSVEM40
FSVEM40
DIN
40
1 1/2
40
66
247
50.3
1/140
31
307
98
155
90
45
M8 x 12
FSVEM50
FSVEM50
DIN
50
2
50
77
284
63.3
1/175
38
306
120
155
90
45
M8 x 12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KS TYPE Electric DIAPHRAGM VALVE (Flange) - DIN
SEKISUI
24.09.2019
K TYPE Electric BUTTERFLY VALVE - DIN
SEKISUI
24.09.2019
F TYPE Pneumatic DIAPHRAGM VALVE, Air to Open/Air to Close (TS socket) - AN...
SEKISUI
07.05.2021
F TYPE Pneumatic DIAPHRAGM VALVE, Double Action (TS socket) - JIS
SEKISUI
24.09.2019
F TYPE Pneumatic DIAPHRAGM VALVE, Air to Open/Air to Close (Thread) - JIS
SEKISUI
07.05.2021
F TYPE Pneumatic DIAPHRAGM VALVE, Double Action (Thread) - JIS
SEKISUI
24.09.2019
F TYPE Pneumatic DIAPHRAGM VALVE, Air to Open/Air to Close (TS socket) - JI...
SEKISUI
07.05.2021
F TYPE Pneumatic DIAPHRAGM VALVE, Double Action (TS socket) - DIN/ISO
SEKISUI
24.09.2019
F TYPE Pneumatic DIAPHRAGM VALVE, Air to Open/Air to Close (Flange)-JIS
SEKISUI
07.05.2021
S TYPE Pneumatic BALL VALVE (Direct Mount), Double Action (TS socket) - JIS
SEKISUI
25.01.2024
8032 - Flowmeter/Threshold detector with paddle wheel
Buerkert
08.12.2023
F TYPE Pneumatic DIAPHRAGM VALVE, Double Action (TS socket) - ANSI/ASTM
SEKISUI
24.09.2019
F TYPE Pneumatic DIAPHRAGM VALVE, Double Action (Flange) - ANSI/ASTM
SEKISUI
24.09.2019
MOUNT BALL VALVE (Flange)-JIS
SEKISUI
24.09.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表