EZS6
ORIENTALMOTOR Co.,Ltd.
Make a Selection from the Product Tree.
Electrically-driven Actuator
Motorized Linear Slide
EZS Series
Powered by
CAD모델 선택
{oriental/selction_from_product_tree/electrically_driven_actuator/motorized_actuator/ezs_series/ezs6_asmtab.prj},{NB=EZS6-E005-AZMC (0)},{MMD=Straight},{ROT=0},{L=6mm},{S=005},{M=AZ Series},{EB=Electromagnetic Brake Type},{PSV=Single/Three-Phase 200-240 VAC},{VERSX=3},{D=Pulse Input Type},{CL=},{POT=0},{PPATH=assemblies/ezs6_asmtpl.prj},{VER=1}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Product Name
ⁿ/ₐ
MMD
Motor mounting direction
ⁿ/ₐ
M
Motor
ⁿ/ₐ
EB
Motor Type
ⁿ/ₐ
PSV
Power Supply Voltage
ⁿ/ₐ
D
Driver
ⁿ/ₐ
EZS6-E005-ARAA
EZS6-E005-ARAA
Straight
AR Series
Single Shaft
Single-Phase 100-120 VAC
Pulse Input Type
EZS6-E005-ARAAD
EZS6-E005-ARAAD
Straight
AR Series
Single Shaft
Single-Phase 100-120 VAC
Built-in Controller Type
EZS6-E005-ARAC
EZS6-E005-ARAC
Straight
AR Series
Single Shaft
Single-Phase 200-230 VAC
Pulse Input Type
EZS6-E005-ARACD
EZS6-E005-ARACD
Straight
AR Series
Single Shaft
Single-Phase 200-240 VAC
Built-in Controller Type
EZS6-E005-ARAK
EZS6-E005-ARAK
Straight
AR Series
Single Shaft
24/48 VDC
Pulse Input Type
EZS6-E005-ARAKD
EZS6-E005-ARAKD
Straight
AR Series
Single Shaft
24/48 VDC
Built-in Controller Type
EZS6-E005-ARAS
EZS6-E005-ARAS
Straight
AR Series
Single Shaft
Three-Phase 200-230 VAC
Pulse Input Type
EZS6-E005-ARMA
EZS6-E005-ARMA
Straight
AR Series
With Electromagnetic Brak...
Single-Phase 100-120 VAC
Pulse Input Type
EZS6-E005-ARMAD
EZS6-E005-ARMAD
Straight
AR Series
With Electromagnetic Brak...
Single-Phase 100-120 VAC
Built-in Controller Type
EZS6-E005-ARMC
EZS6-E005-ARMC
Straight
AR Series
With Electromagnetic Brak...
Single-Phase 200-230 VAC
Pulse Input Type
EZS6-E005-ARMCD
EZS6-E005-ARMCD
Straight
AR Series
With Electromagnetic Brak...
Single-Phase 200-240 VAC
Built-in Controller Type
EZS6-E005-ARMK
EZS6-E005-ARMK
Straight
AR Series
With Electromagnetic Brak...
24/48 VDC
Pulse Input Type
EZS6-E005-ARMKD
EZS6-E005-ARMKD
Straight
AR Series
With Electromagnetic Brak...
24/48 VDC
Built-in Controller Type
EZS6-E005-ARMS
EZS6-E005-ARMS
Straight
AR Series
With Electromagnetic Brak...
Three-Phase 200-230 VAC
Pulse Input Type
EZS6L-E005-ARAA
EZS6L-E005-ARAA
Left-back
AR Series
Single Shaft
Single-Phase 100-120 VAC
Pulse Input Type
EZS6L-E005-ARAAD
EZS6L-E005-ARAAD
Left-back
AR Series
Single Shaft
Single-Phase 100-120 VAC
Built-in Controller Type
EZS6L-E005-ARAC
EZS6L-E005-ARAC
Left-back
AR Series
Single Shaft
Single-Phase 200-230 VAC
Pulse Input Type
EZS6L-E005-ARACD
EZS6L-E005-ARACD
Left-back
AR Series
Single Shaft
Single-Phase 200-240 VAC
Built-in Controller Type
EZS6L-E005-ARAK
EZS6L-E005-ARAK
Left-back
AR Series
Single Shaft
24/48 VDC
Pulse Input Type
EZS6L-E005-ARAKD
EZS6L-E005-ARAKD
Left-back
AR Series
Single Shaft
24/48 VDC
Built-in Controller Type
EZS6L-E005-ARAS
EZS6L-E005-ARAS
Left-back
AR Series
Single Shaft
Three-Phase 200-230 VAC
Pulse Input Type
EZS6L-E005-ARMA
EZS6L-E005-ARMA
Left-back
AR Series
With Electromagnetic Brak...
Single-Phase 100-120 VAC
Pulse Input Type
EZS6L-E005-ARMAD
EZS6L-E005-ARMAD
Left-back
AR Series
With Electromagnetic Brak...
Single-Phase 100-120 VAC
Built-in Controller Type
EZS6L-E005-ARMC
EZS6L-E005-ARMC
Left-back
AR Series
With Electromagnetic Brak...
Single-Phase 200-230 VAC
Pulse Input Type
EZS6L-E005-ARMCD
EZS6L-E005-ARMCD
Left-back
AR Series
With Electromagnetic Brak...
Single-Phase 200-240 VAC
Built-in Controller Type
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성