目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
EWN-SST-SAN - Wing nuts
Elesa
GENERAL CATALOGUE
Clamping knobs
Grip knobs
EWN-SST-SAN
Powered by
CAD模型選擇
{elesa/general_catalogue/02/2_grip_knobs/ewn_sst_san/ewn_sst_san_asmtab.prj},{NB=Wing nuts EWN.55 SST-M8-SAN-C1},{CODE=153128-C1},{DESCRIPTION=EWN.55 SST-M8-SAN-C1},{DIM01=55},{DIM02=M8},{NDM=8.000},{KDM=6.647},{DIM03=28},{DIM04=16.0},{DIM05=6.5},{DIM06=8},{DIM07=18},{DIM08=15},{WEIGHT=15},{D2=12.000},{D3=10.500},{L3=25.000},{COLOR=0.38,0.38,0.38,0.00},{C=1},{DESCRIPTIONX=2},{H=7.5},{PPATH=ewn_sst_san_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
l2
[mm]
DIM06
b
[mm]
DIM07
h
[mm]
DIM08
C
[Nm]
WEIGHT
Weight
[g]
Wing nuts EWN.40 SST-M6-S...
153124-C1
EWN.40 SST-M6-SAN-C1
40
M6
20
13.5
4.0
6
12
10
11
Wing nuts EWN.55 SST-M8-S...
153128-C1
EWN.55 SST-M8-SAN-C1
55
M8
28
16.0
6.5
8
18
15
15
Wing nuts EWN.40 SST-M6-S...
153124-C16
EWN.40 SST-M6-SAN-C16
40
M6
20
13.5
4.0
6
12
10
11
Wing nuts EWN.55 SST-M8-S...
153128-C16
EWN.55 SST-M8-SAN-C16
55
M8
28
16.0
6.5
8
18
15
15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表