目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
EWN-SST-p - Wing nuts
Elesa
INCH CATALOGUE
Clamping knobs
Grip knobs
EWN. (inch sizes)
EWN.SST-p (inch sizes)
Powered by
CAD模型選擇
{elesa/inch_catalogue/02/2_grip_knobs/ewn_combi/ewn_sst_p/ewn_sst_p.prj},{NB=Wing nuts EWN.55 SST-p-5/16-18x1-C3},{CODE=90224641-C3},{DESCRIPTION=EWN.55 SST-p-5/16-18x1-C3},{DIM01=2.17},{DIM02=5/16-18},{DIM03=1.10},{DIM04=0.63},{DIM05=1.000},{DIM06=0.26},{DIM07=0.31},{DIM08=12},{WEIGHT=0.06},{D2=10.000},{D3=8.500},{L3=26.000},{NDM=0.2500},{KDM=0.1905},{R=0.749},{G=0.749},{B=0.749}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[Inch]
DIM02
d 2A
ⁿ/ₐ
DIM03
L
[Inch]
DIM04
d1
[Inch]
DIM05
I
[Inch]
DIM06
I2
[Inch]
DIM07
b
[Inch]
DIM08
[Inch]
WEIGHT
Weight
[lbs]
Wing nuts EWN.40 SST-p-1/...
90224453-C1
EWN.40 SST-p-1/4-20x3/4-C...
1.57
1/4-20
0.79
0.53
0.750
0.16
0.24
8
-
Wing nuts EWN.40 SST-p-1/...
90224453-C2
EWN.40 SST-p-1/4-20x3/4-C...
1.57
1/4-20
0.79
0.53
0.750
0.16
0.24
8
-
Wing nuts EWN.40 SST-p-1/...
90224453-C3
EWN.40 SST-p-1/4-20x3/4-C...
1.57
1/4-20
0.79
0.53
0.750
0.16
0.24
8
-
Wing nuts EWN.40 SST-p-1/...
90224453-C4
EWN.40 SST-p-1/4-20x3/4-C...
1.57
1/4-20
0.79
0.53
0.750
0.16
0.24
8
-
Wing nuts EWN.40 SST-p-1/...
90224453-C5
EWN.40 SST-p-1/4-20x3/4-C...
1.57
1/4-20
0.79
0.53
0.750
0.16
0.24
8
-
Wing nuts EWN.40 SST-p-1/...
90224453-C6
EWN.40 SST-p-1/4-20x3/4-C...
1.57
1/4-20
0.79
0.53
0.750
0.16
0.24
8
-
Wing nuts EWN.40 SST-p-1/...
9022443-C17
EWN.40 SST-p-1/4-20x3/4-C...
1.57
1/4-20
0.79
0.53
0.750
0.16
0.24
8
-
Wing nuts EWN.48 SST-p-1/...
90224536-C1
EWN.48 SST-p-1/4-20x3/4-C...
1.85
1/4-20
0.94
0.53
0.750
0.22
0.28
8
0.04
Wing nuts EWN.48 SST-p-1/...
90224536-C2
EWN.48 SST-p-1/4-20x3/4-C...
1.85
1/4-20
0.94
0.53
0.750
0.22
0.28
8
0.04
Wing nuts EWN.48 SST-p-1/...
90224536-C3
EWN.48 SST-p-1/4-20x3/4-C...
1.85
1/4-20
0.94
0.53
0.750
0.22
0.28
8
0.04
Wing nuts EWN.48 SST-p-1/...
90224536-C4
EWN.48 SST-p-1/4-20x3/4-C...
1.85
1/4-20
0.94
0.53
0.750
0.22
0.28
8
0.04
Wing nuts EWN.48 SST-p-1/...
90224536-C5
EWN.48 SST-p-1/4-20x3/4-C...
1.85
1/4-20
0.94
0.53
0.750
0.22
0.28
8
0.04
Wing nuts EWN.48 SST-p-1/...
90224536-C6
EWN.48 SST-p-1/4-20x3/4-C...
1.85
1/4-20
0.94
0.53
0.750
0.22
0.28
8
0.04
Wing nuts EWN.48 SST-p-1/...
90224536-C17
EWN.48 SST-p-1/4-20x3/4-C...
1.85
1/4-20
0.94
0.53
0.750
0.22
0.28
8
0.04
Wing nuts EWN.55 SST-p-5/...
90224641-C1
EWN.55 SST-p-5/16-18x1-C1
2.17
5/16-18
1.10
0.63
1.000
0.26
0.31
12
0.06
Wing nuts EWN.55 SST-p-5/...
90224641-C2
EWN.55 SST-p-5/16-18x1-C2
2.17
5/16-18
1.10
0.63
1.000
0.26
0.31
12
0.06
Wing nuts EWN.55 SST-p-5/...
90224641-C3
EWN.55 SST-p-5/16-18x1-C3
2.17
5/16-18
1.10
0.63
1.000
0.26
0.31
12
0.06
Wing nuts EWN.55 SST-p-5/...
90224641-C4
EWN.55 SST-p-5/16-18x1-C4
2.17
5/16-18
1.10
0.63
1.000
0.26
0.31
12
0.06
Wing nuts EWN.55 SST-p-5/...
90224641-C5
EWN.55 SST-p-5/16-18x1-C5
2.17
5/16-18
1.10
0.63
1.000
0.26
0.31
12
0.06
Wing nuts EWN.55 SST-p-5/...
90224641-C6
EWN.55 SST-p-5/16-18x1-C6
2.17
5/16-18
1.10
0.63
1.000
0.26
0.31
12
0.06
Wing nuts EWN.55 SST-p-5/...
90224641-C17
EWN.55 SST-p-5/16-18x1-C1...
2.17
5/16-18
1.10
0.63
1.000
0.26
0.31
12
0.06
Wing nuts EWN.63 SST-p-5/...
90224766-C1
EWN.63 SST-p-5/16-18x1-C1
2.48
5/16-18
1.26
0.75
1.000
0.30
0.35
33
0.09
Wing nuts EWN.63 SST-p-5/...
90224766-C2
EWN.63 SST-p-5/16-18x1-C2
2.48
5/16-18
1.26
0.75
1.000
0.30
0.35
33
0.09
Wing nuts EWN.63 SST-p-5/...
90224766-C3
EWN.63 SST-p-5/16-18x1-C3
2.48
5/16-18
1.26
0.75
1.000
0.30
0.35
33
0.09
Wing nuts EWN.63 SST-p-5/...
90224766-C4
EWN.63 SST-p-5/16-18x1-C4
2.48
5/16-18
1.26
0.75
1.000
0.30
0.35
33
0.09
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 16-280 - Vis papillon technopolymère à tige filetée - Acier (D1=32 e...
EMILE MAURIN - Eléments Standard Mécaniques
25.05.2021
EWN-p - Wing nuts
Elesa
13.05.2024
EWN-SST-p - ELESA-Wing nuts with stainless steel stud
Elesa
26.09.2023
18000253000 - Wing screw/plastic
SToxxparts
31.05.2022
GPX - Galletto di fissaggio
GAMM
05.05.2022
Ensat®-S Inch - Threaded insert self-tapping, inch inner thread – for appli...
Kerb-Konus
28.03.2024
Ensat®-S metric - Threaded insert self-tapping, metric inner thread - for a...
Kerb-Konus
28.03.2024
EWN-p - ELESA-Wing nuts
Elesa
26.09.2023
DIN 125 A - Steel 140 HV hot-dip galvanised
Böllhoff
26.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表