EVM1 - Single-stage vacuum generators
Gamavuoto
EMPTY GENERATORS
SINGLE-STAGE
Powered by
CAD模型選擇
{gamavuoto/generatori_di_vuoto/monostadio/evm1.prj},{NB=EVM1},{SHA256=R4fnWNGN/0nM3zkG6uelk9i6S4i88pAxwOrUjBQTs1Y=},{INAME=evm1},{NAME=evm1},{NNCUSTOM=EVM},{NTCUSTOM=Generatori di Vuoto Monostadio},{NBCUSTOM=EVM1},{LINACUSTOM=EVM1},{STEPFILE=EVM1},{PNGFILE=EVM1},{DWGFILE=EVM1},{CODE=EVM1},{U=G1/4},{P=G1/4},{R=G1/4},{PESER=3.5},{GV3B=85.3},{P3B=30},{C3B=48}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CODE
Part Number
ⁿ/ₐ
U
Vacuum
[mm]
P
Air Supplier
[mm]
R
Exhaust
[mm]
PESER
Working Pressure
[Bar]
GV3B
Vacuum Level at 3,5 bar
[KPa]
P3B
Vacuum Flow at 3,5 bar
[Nl/min]
C3B
Air Consumption at 3 bar
[Nl/min]
EVM1
EVM1
G1/4
G1/4
G1/4
3.5
85.3
30
48
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表