EV154-03 - Star Knobs Type 03
Evan Industrial Hardware
Clamping Knobs
Star Knobs
Star Knobs Type 03
Powered by
CAD모델 선택
{evan/clamping_knobs/star_knobs/star_knobs_type03/star_knobs_type03.prj},{NB=EV154-03000334},{CNSORDERNO=EV154-03000334},{A=32.000},{B=M6},{B1=6.000},{C=},{C1=MIN},{D=12.000},{E=20.000},{F=9.000},{H=MIN},{I=MIN},{J=MIN},{K=10.000},{MATERIAL=Stainless Steel Precision Casting},{FINISH=Matte Shot-blasted},{G=G4},{D1=32.000},{D2=6.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
SKU
ⁿ/ₐ
A
a
[mm]
B
b
ⁿ/ₐ
C
c
ⁿ/ₐ
D
d
[mm]
E
e
[mm]
F
f
[mm]
H
h
[mm]
I
i
[mm]
J
j
[mm]
K
k
[mm]
MATERIAL
Material
ⁿ/ₐ
FINISH
Finish
ⁿ/ₐ
G
Type
ⁿ/ₐ
EV154-03000330
EV154-03000330
32.000
Without Bore
0
12.000
0.000
0.000
21.000
10.000
0.000
0.000
Stainless Steel Precision...
Matte Shot-blasted
G1
EV154-03000331
EV154-03000331
40.000
Without Bore
0
14.000
0.000
0.000
26.000
14.000
0.000
0.000
Stainless Steel Precision...
Matte Shot-blasted
G1
EV154-03000332
EV154-03000332
50.000
Without Bore
0
18.000
0.000
0.000
34.000
20.000
0.000
0.000
Stainless Steel Precision...
Matte Shot-blasted
G1
EV154-03000333
EV154-03000333
63.000
Without Bore
0
20.000
0.000
0.000
42.000
25.000
0.000
0.000
Stainless Steel Precision...
Matte Shot-blasted
G1
EV154-03000342
EV154-03000342
40.000
Without Bore
0
14.000
0.000
0.000
26.000
14.000
0.000
0.000
Aluminium
G1
EV154-03000343
EV154-03000343
50.000
Without Bore
0
18.000
0.000
0.000
34.000
20.000
0.000
0.000
Aluminium
G1
EV154-03000344
EV154-03000344
63.000
Without Bore
0
20.000
0.000
0.000
42.000
25.000
0.000
0.000
Aluminium
G1
EV154-03000345
EV154-03000345
80.000
Without Bore
0
25.000
0.000
0.000
52.000
30.000
0.000
0.000
Aluminium
G1
EV154-03000346
EV154-03000346
40.000
Plain Hole
B8
14.000
25.000
13.000
15.000
Aluminium
Matte Finish
G3
EV154-03000347
EV154-03000347
40.000
Plain Hole
B8
14.000
25.000
13.000
15.000
Aluminium
Polished
G3
EV154-03000348
EV154-03000348
50.000
Plain Hole
B10
18.000
32.000
18.000
18.000
Aluminium
Matte Finish
G3
EV154-03000349
EV154-03000349
50.000
Plain Hole
B10
18.000
32.000
18.000
18.000
Aluminium
Polished
G3
EV154-03000350
EV154-03000350
63.000
Plain Hole
B12
20.000
40.000
23.000
22.000
Aluminium
Matte Finish
G3
EV154-03000351
EV154-03000351
63.000
Plain Hole
B12
20.000
40.000
23.000
22.000
Aluminium
Polished
G3
EV154-03000352
EV154-03000352
80.000
Plain Hole
B16
25.000
50.000
28.000
28.000
Aluminium
Matte Finish
G3
EV154-03000353
EV154-03000353
80.000
Plain Hole
B16
25.000
50.000
28.000
28.000
Aluminium
Polished
G3
EV154-03000370
EV154-03000370
32.000
Without Bore
12.000
21.000
10.000
Cast Iron
Fettled And Tumbled
G1
EV154-03000371
EV154-03000371
40.000
Without Bore
14.000
26.000
14.000
Cast Iron
Fettled And Tumbled
G1
EV154-03000372
EV154-03000372
50.000
Without Bore
18.000
34.000
20.000
Cast Iron
Fettled And Tumbled
G1
EV154-03000373
EV154-03000373
63.000
Without Bore
20.000
42.000
25.000
Cast Iron
Fettled And Tumbled
G1
EV154-03000374
EV154-03000374
80.000
Without Bore
25.000
52.000
30.000
Cast Iron
Fettled And Tumbled
G1
EV154-03000375
EV154-03000375
100.000
Without Bore
32.000
65.000
38.000
Cast Iron
Fettled And Tumbled
G1
EV154-03000376
EV154-03000376
32.000
Plain Hole
B6
12.000
20.000
9.000
Cast Iron
Fettled And Tumbled
G2
EV154-03000377
EV154-03000377
40.000
Plain Hole
B8
14.000
25.000
13.000
Cast Iron
Fettled And Tumbled
G2
EV154-03000378
EV154-03000378
50.000
Plain Hole
B10
18.000
32.000
18.000
Cast Iron
Fettled And Tumbled
G2
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성