您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
EV154-03 - 星型旋钮04型
义文工业五金
紧固旋钮
星型旋钮
星型旋钮04型
Powered by
CAD模型選擇
{evan/clamping_knobs/star_knobs/star_knobs_type04/star_knobs_type04.prj},{NB=EV154-03000423},{CNSORDERNO=EV154-03000423},{A=40.000},{B=M8},{C=8.000},{D=15.000},{E=25.000},{H=12.500},{I=15.000},{J=0.000},{FINISH=Polished},{G=G4},{R1=12.000},{R2=32.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
物料编码
ⁿ/ₐ
A
外径
[mm]
B
螺纹规格
ⁿ/ₐ
C
H7
[mm]
D
-0.5
[mm]
E
e
[mm]
H
≈
[mm]
I
i(最小值)
[mm]
J
j
[mm]
FINISH
表面处理
ⁿ/ₐ
G
类型
ⁿ/ₐ
EV154-03000400
EV154-03000400
40.000
未钻孔
0.000
15.000
26.000
12.500
0.000
0.000
Matt Finish (Ground), Fla...
G1
EV154-03000401
EV154-03000401
50.000
未钻孔
0.000
19.000
33.000
16.000
0.000
0.000
Matt Finish (Ground), Fla...
G1
EV154-03000402
EV154-03000402
60.000
未钻孔
0.000
21.000
41.000
20.000
0.000
0.000
Matt Finish (Ground), Fla...
G1
EV154-03000403
EV154-03000403
70.000
未钻孔
0.000
26.000
47.000
23.000
0.000
0.000
Matt Finish (Ground), Fla...
G1
EV154-03000404
EV154-03000404
40.000
光孔
8.000
15.000
25.000
12.500
15.000
0.000
Matt Finish (Ground), Fla...
G2
EV154-03000405
EV154-03000405
40.000
光孔
8.000
15.000
25.000
12.500
15.000
0.000
Polished
G2
EV154-03000406
EV154-03000406
50.000
光孔
10.000
19.000
32.000
16.000
18.000
0.000
Matt Finish (Ground), Fla...
G2
EV154-03000407
EV154-03000407
50.000
光孔
10.000
19.000
32.000
16.000
18.000
0.000
Polished
G2
EV154-03000408
EV154-03000408
60.000
光孔
12.000
21.000
40.000
20.000
22.000
0.000
Matt Finish (Ground), Fla...
G2
EV154-03000409
EV154-03000409
60.000
光孔
12.000
21.000
40.000
20.000
22.000
0.000
Polished
G2
EV154-03000410
EV154-03000410
70.000
光孔
16.000
26.000
46.000
23.000
28.000
0.000
Matt Finish (Ground), Fla...
G2
EV154-03000411
EV154-03000411
70.000
光孔
16.000
26.000
46.000
23.000
28.000
0.000
Polished
G2
EV154-03000420
EV154-03000420
40.000
M6
6.000
15.000
25.000
12.500
15.000
0.000
Matt Finish (Ground), Fla...
G4
EV154-03000421
EV154-03000421
40.000
M6
6.000
15.000
25.000
12.500
15.000
0.000
Polished
G4
EV154-03000412
EV154-03000412
40.000
M8
8.000
15.000
25.000
12.500
0.000
15.000
Matt Finish (Ground), Fla...
G3
EV154-03000413
EV154-03000413
40.000
M8
8.000
15.000
25.000
12.500
0.000
15.000
Polished
G3
EV154-03000422
EV154-03000422
40.000
M8
8.000
15.000
25.000
12.500
15.000
0.000
Matt Finish (Ground), Fla...
G4
EV154-03000423
EV154-03000423
40.000
M8
8.000
15.000
25.000
12.500
15.000
0.000
Polished
G4
EV154-03000424
EV154-03000424
50.000
M8
8.000
19.000
32.000
16.000
18.000
0.000
Matt Finish (Ground), Fla...
G4
EV154-03000425
EV154-03000425
50.000
M8
8.000
19.000
32.000
16.000
18.000
0.000
Polished
G4
EV154-03000414
EV154-03000414
50.000
M10
10.000
19.000
32.000
16.000
0.000
20.000
Matt Finish (Ground), Fla...
G3
EV154-03000415
EV154-03000415
50.000
M10
10.000
19.000
32.000
16.000
0.000
20.000
Polished
G3
EV154-03000426
EV154-03000426
50.000
M10
10.000
19.000
32.000
16.000
18.000
0.000
Matt Finish (Ground), Fla...
G4
EV154-03000427
EV154-03000427
50.000
M10
10.000
19.000
32.000
16.000
18.000
0.000
Polished
G4
EV154-03000428
EV154-03000428
60.000
M10
10.000
21.000
40.000
20.000
22.000
0.000
Matt Finish (Ground), Fla...
G4
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表