카탈로그: ETA
생성됨: 20.05.2022
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ETA
EUPM - EUPM blank panels
ETA
ENUX Cabinets
Accessories
Modular elements
Powered by
CAD모델 선택
{eta/enux/accessories/modular_parts/eupm.prj},{NB=EUPM060080(-LOD350)},{CODE=EUPM060080},{LODDEST=architecture},{LODLEVEL=350},{DESCRGEN=PANNELLO MODULARE CIECO 600X800},{MAT=Lamiera d'acciaio DC01},{SMAT=1.5},{VER=Ciclo standard elettrostatico E DUP ETA: verniciatura liquida con processo di elettroforesi catodica con resina epossidica e finitura con polveri epossipoliestere termoindurenti.},{COL=RAL7035 bucciato},{L=600},{H=800},{WEIGHT=4.90},{PFOR=Pezzo singolo completo di accessori di montaggio.},{CONF=1},{PACK=Film termoplastico.},{DIMLORDE=1.23},{WEIGHTPACK=5.0},{A=477},{B=798},{CERTIFICATION=UL},{NOCUPEROU=1},{AAG535=4.900},{AAQ326=https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRGEN
General description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SMAT
Material thickness
[mm]
VER
Painting
ⁿ/ₐ
COL
Color
ⁿ/ₐ
L
L - Length
[mm]
H
H - Height
[mm]
WEIGHT
Weight
[kg]
PFOR
Supply parts
ⁿ/ₐ
CONF
Packaging
[piece(s)]
PACK
Packaging
ⁿ/ₐ
DIMLORDE
Gross dimensions
ⁿ/ₐ
WEIGHTPACK
Weight pack
[kg]
EDZ
EPLAN
ⁿ/ₐ
EUPM060020
EUPM060020
Blank panel 600X200
Steel plate DC01
1.5
Standard electrostatic cy...
RAL7035 textured finish
600
200
1.03
Single piece complete wit...
1
Thermoplastic film
1.23
1.2
ETAE.EUPM060020.edz
EUPM060030
EUPM060030
Blank panel 600X300
Steel plate DC01
1.5
Standard electrostatic cy...
RAL7035 textured finish
600
300
1.58
Single piece complete wit...
1
Thermoplastic film
1.23
1.8
ETAE.EUPM060030.edz
EUPM060040
EUPM060040
Blank panel 600X400
Steel plate DC01
1.5
Standard electrostatic cy...
RAL7035 textured finish
600
400
2.20
Single piece complete wit...
1
Thermoplastic film
1.23
2.4
ETAE.EUPM060040.edz
EUPM060050
EUPM060050
Blank panel 600X500
Steel plate DC01
1.5
Standard electrostatic cy...
RAL7035 textured finish
600
500
3.10
Single piece complete wit...
1
Thermoplastic film
1.23
3.3
ETAE.EUPM060050.edz
EUPM060060
EUPM060060
Blank panel 600X600
Steel plate DC01
1.5
Standard electrostatic cy...
RAL7035 textured finish
600
600
3.30
Single piece complete wit...
1
Thermoplastic film
1.23
3.5
ETAE.EUPM060060.edz
EUPM060070
EUPM060070
Blank panel 600X700
Steel plate DC01
1.5
Standard electrostatic cy...
RAL7035 textured finish
600
700
4.20
Single piece complete wit...
1
Thermoplastic film
1.23
4.4
ETAE.EUPM060070.edz
EUPM060080
EUPM060080
Blank panel 600X800
Steel plate DC01
1.5
Standard electrostatic cy...
RAL7035 textured finish
600
800
4.90
Single piece complete wit...
1
Thermoplastic film
1.23
5.0
ETAE.EUPM060080.edz
EUPM080020
EUPM080020
Blank panel 800X200
Steel plate DC01
1.5
Standard electrostatic cy...
RAL7035 textured finish
800
200
1.65
Single piece complete wit...
1
Thermoplastic film
1.23
1.7
ETAE.EUPM080020.edz
EUPM080030
EUPM080030
Blank panel 800X300
Steel plate DC01
1.5
Standard electrostatic cy...
RAL7035 textured finish
800
300
2.40
Single piece complete wit...
1
Thermoplastic film
1.23
2.6
ETAE.EUPM080030.edz
EUPM080040
EUPM080040
Blank panel 800X400
Steel plate DC01
1.5
Standard electrostatic cy...
RAL7035 textured finish
800
400
3.10
Single piece complete wit...
1
Thermoplastic film
1.23
3.4
ETAE.EUPM080040.edz
EUPM080050
EUPM080050
Blank panel 800X500
Steel plate DC01
1.5
Standard electrostatic cy...
RAL7035 textured finish
800
500
3.90
Single piece complete wit...
1
Thermoplastic film
1.23
4.1
ETAE.EUPM080050.edz
EUPM080060
EUPM080060
Blank panel 800X600
Steel plate DC01
1.5
Standard electrostatic cy...
RAL7035 textured finish
800
600
4.90
Single piece complete wit...
1
Thermoplastic film
1.23
5.1
ETAE.EUPM080060.edz
EUPM080070
EUPM080070
Blank panel 800X700
Steel plate DC01
1.5
Standard electrostatic cy...
RAL7035 textured finish
800
700
5.70
Single piece complete wit...
1
Thermoplastic film
1.23
5.9
ETAE.EUPM080070.edz
EUPM080080
EUPM080080
Blank panel 800X800
Steel plate DC01
1.5
Standard electrostatic cy...
RAL7035 textured finish
800
800
7.00
Single piece complete wit...
1
Thermoplastic film
1.23
7.2
ETAE.EUPM080080.edz
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성