目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
ETRI - Diverter plug
Pedrotti
Normalised
Standard elements for injection and die casting molds
ETRI Diverter plug
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/etri/etri.prj},{NB=ETRI-11,5},{TYP=ETRI},{COD=ETRI-11,5},{D=11.5},{L=16.0},{C=8.00},{CX=8.000},{C1=7.4},{E=3.3},{E1=5.0},{E2=10.0},{H=7.45},{H1=14.0},{H1X=14.000},{R=5.55},{R1=5.40},{R1X=5.400},{RA=0.45},{RB=0.55},{RBX=0.550},{SM=0.2},{SW=7.4},{SW1=3.0},{VER=C}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
TYP
Type
ⁿ/ₐ
COD
Code
ⁿ/ₐ
D
Diameter
[mm]
L
Length
[mm]
C
Diameter
[mm]
C1
Diameter
[mm]
E
Length
[mm]
E1
Length
[mm]
E2
Length
[mm]
H
Length
[mm]
H1
Length
[mm]
R
Length
[mm]
R1
Length
[mm]
RA
Radius
[mm]
RB
Radius
[mm]
SM
Chamfer
[mm]
SW
Length
[mm]
SW1
Length
[mm]
ETRI-6C
ETRI
ETRI-6C
6.0
10.0
5.10
4.7
2.8
4.3
9.3
6.05
-
3.00
-
0.25
-
0.1
4.7
2.0
ETRI-6L
ETRI
ETRI-6L
6.0
12.0
5.10
4.7
2.8
4.3
9.3
6.20
10.5
3.00
2.75
0.25
0.45
0.1
4.7
2.0
ETRI-8C
ETRI
ETRI-8C
8.0
10.0
6.35
5.0
2.8
4.3
9.3
5.75
-
3.90
-
0.35
-
0.2
5.8
2.5
ETRI-8L
ETRI
ETRI-8L
8.0
14.0
6.35
5.0
2.8
4.3
9.3
6.95
12.5
3.90
3.75
0.35
0.45
0.2
5.8
2.5
ETRI-10C
ETRI
ETRI-10C
10.0
13.5
8.00
7.7
3.3
5.0
10.0
7.45
-
4.80
-
0.45
-
0.2
7.4
3.0
ETRI-10L
ETRI
ETRI-10L
10.0
16.0
8.00
7.4
3.5
5.0
11.0
7.45
14.0
4.80
4.65
0.45
0.55
0.2
7.4
3.0
ETRI-11
ETRI
ETRI-11
11.0
16.0
8.00
7.4
3.3
5.0
10.0
7.45
14.0
5.30
5.15
0.45
0.55
0.2
7.4
3.0
ETRI-11,5
ETRI
ETRI-11,5
11.5
16.0
8.00
7.4
3.3
5.0
10.0
7.45
14.0
5.55
5.40
0.45
0.55
0.2
7.4
3.0
ETRI-12
ETRI
ETRI-12
12.0
16.0
8.00
7.4
3.3
5.0
10.0
7.35
14.0
5.80
5.60
0.45
0.60
0.2
7.4
3.0
ETRI-14
ETRI
ETRI-14
14.0
16.0
8.00
7.4
3.3
5.0
10.0
7.45
14.0
6.80
6.65
0.45
0.55
0.2
7.4
3.0
ETRI-15
ETRI
ETRI-15
15.0
16.0
8.00
7.4
3.3
5.0
10.0
7.45
14.0
7.30
7.15
0.45
0.55
0.2
7.4
3.0
ETRI-16
ETRI
ETRI-16
16.0
21.0
-
10.1
5.0
6.5
14.0
12.05
18.0
7.65
7.25
0.60
0.95
0.3
10.0
5.0
ETRI-18
ETRI
ETRI-18
18.0
21.0
-
10.1
5.0
6.5
14.0
12.40
18.0
8.65
8.20
0.60
1.00
0.3
10.0
5.0
ETRI-19
ETRI
ETRI-19
19.0
21.0
-
10.1
5.0
6.5
14.0
12.40
18.0
9.15
8.70
0.60
1.00
0.3
10.0
5.0
ETRI-20
ETRI
ETRI-20
20.0
21.0
-
10.1
5.0
6.5
14.0
12.15
18.0
9.65
9.15
0.60
1.05
0.3
10.0
5.0
ETRI-25
ETRI
ETRI-25
25.0
21.0
-
10.1
5.0
6.5
14.0
12.15
18.0
12.15
11.65
0.60
1.05
0.3
10.0
5.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表