目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
ETR/ETRF - Quick plug
Pedrotti
Normalised
Standard elements for injection and die casting molds
ETR Rapid plug
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/etr/etr.prj},{NB=ETRF-11},{TYP=ETRF},{COD=ETRF-11},{D=11.0},{L=12.5},{D1=12.30},{D2=6},{H=7.50},{H1=9.5},{L3=0.350},{R=5.25},{R1=5.00},{RA=0.50},{RB=0.70},{SW=8.0},{SW1=3.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
TYP
Type
ⁿ/ₐ
COD
Code
ⁿ/ₐ
D
Diameter
[mm]
L
Length
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
H
Length
[mm]
H1
Length
[mm]
L3
Length
[mm]
R
Length
[mm]
R1
Length
[mm]
RA
Radius
[mm]
RB
Radius
[mm]
SW
Length
[mm]
SW1
Length
[mm]
ETR-6
ETR
ETR-6
6.5
7.0
7.30
4
4.50
5.5
0.300
3.20
3.05
0.30
0.40
5.0
2.0
ETR-8
ETR
ETR-8
8.5
9.0
9.80
5
5.40
7.0
0.350
4.10
3.95
0.40
0.50
6.5
2.5
ETR-10
ETR
ETR-10
10.5
12.5
11.80
6
7.50
10.0
0.350
5.00
4.80
0.50
0.65
8.0
3.0
ETR-12
ETR
ETR-12
12.5
12.5
13.80
6
7.50
10.0
0.350
6.00
5.80
0.50
0.65
8.0
3.0
ETR-14
ETR
ETR-14
14.5
12.5
15.80
6
7.50
10.0
0.350
7.00
6.75
0.50
0.70
8.0
3.0
ETRF-6
ETRF
ETRF-6
6.0
7.0
6.80
4
4.50
5.5
0.300
2.95
2.80
0.30
0.40
5.0
2.0
ETRF-8
ETRF
ETRF-8
8.0
9.0
9.00
5
5.35
7.0
0.500
3.90
3.70
0.35
0.50
6.5
2.5
ETRF-10
ETRF
ETRF-10
10.0
12.5
11.30
6
7.50
9.5
0.350
4.75
4.70
0.50
0.50
8.0
3.0
ETRF-11
ETRF
ETRF-11
11.0
12.5
12.30
6
7.50
9.5
0.350
5.25
5.00
0.50
0.70
8.0
3.0
ETRF-11,5
ETRF
ETRF-11,5
11.5
12.5
12.80
6
7.50
9.5
0.350
5.50
5.25
0.50
0.70
8.0
3.0
ETRF-12
ETRF
ETRF-12
12.0
12.5
13.30
6
7.50
9.5
0.350
5.75
5.50
0.50
0.70
8.0
3.0
ETRF-14
ETRF
ETRF-14
14.0
12.5
15.30
6
7.50
10.0
0.350
6.75
6.50
0.50
0.70
8.0
3.0
ETRF-15
ETRF
ETRF-15
15.0
12.5
16.25
10
8.05
10.5
0.575
7.20
6.95
0.55
0.75
12.0
5.0
ETRF-16
ETRF
ETRF-16
16.0
13.0
17.50
10
8.10
10.5
0.450
7.65
7.45
0.60
0.75
12.0
5.0
ETRF-18
ETRF
ETRF-18
18.0
13.0
19.50
10
8.10
10.5
0.450
8.65
8.40
0.60
0.80
12.0
5.0
ETRF-19
ETRF
ETRF-19
19.0
13.0
20.50
10
8.10
10.5
0.450
9.15
8.70
0.60
1.00
12.0
5.0
ETRF-20
ETRF
ETRF-20
20.0
13.0
21.50
10
8.10
10.5
0.450
9.65
9.20
0.60
1.00
12.0
5.0
ETRF-25
ETRF
ETRF-25
25.0
13.0
26.50
10
8.10
10.5
0.450
12.15
11.70
0.60
1.00
12.0
5.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表