目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
ETP - Conical plug
Pedrotti
Normalised
Standard elements for injection and die casting molds
ETP Conical plug in smoked steel and brass
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/etp/etp.prj},{NB=ETP - 1/4\" GAS x Brass},{IDNR=},{TYP=ETP},{D=1/4\" GAS},{DX=13.157},{L=10.0},{SW=7.1},{SWX=7.100},{H=6.5},{SM=0.5},{MATERIALE=Ottone},{DSH=1/4 GAS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TYP
Type
ⁿ/ₐ
D
ⁿ/ₐ
L
[mm]
SW
ⁿ/ₐ
MATERIALE
Material
ⁿ/ₐ
DSH
ⁿ/ₐ
ETP - 1/8" GAS x Brass
ETP
1/8" GAS
8.0
5.1
Brass
1/8 GAS
ETP - 1/4" GAS x Burnish...
ETP
1/4" GAS
12.7
1/4"
Burnished steel
1/4 GAS
ETP - 1/4" GAS x Brass
ETP
1/4" GAS
10.0
7.1
Brass
1/4 GAS
ETP - 3/8" GAS x Burnish...
ETP
3/8" GAS
14.3
5/16"
Burnished steel
3/8 GAS
ETP - 3/8" GAS x Brass
ETP
3/8" GAS
10.0
8.1
Brass
3/8 GAS
ETP - 1/2" GAS x Burnish...
ETP
1/2" GAS
17.4
3/8"
Burnished steel
1/2 GAS
ETP - 1/2" GAS x Brass
ETP
1/2" GAS
10.0
10.1
Brass
1/2 GAS
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表