您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
ES-201 - Closed-End Wire Extension Springs
Reid Supply
Power Transmission
Linear
Springs, Shocks & Dampers
Springs
Extension Springs
Loop-End Extension Springs
Powered by
CAD模型選擇
{reidsupply/l1_d00000000/l2_d07000000/l3_d07060000/springs/extension_springs/loop_end_extension_springs/es-201.prj},{NB=ES-215},{PN=ES-215},{AMERSID=1107406},{APACID=-},{EMEAID=-},{OD=0.312},{WIREDIA=0.035},{LBSPERIN=3.37},{OAL=3.000},{URL=https://www.reidsupply.com/en-us/p/mechanical-springs/es-215}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
OD
Outside Diameter
[Inch]
WIREDIA
Wire Diameter
[Inch]
LBSPERIN
Lbs. per inch
ⁿ/ₐ
ES-201
ES-201
1107393
-
-
0.125
0.012
0.25
ES-202
ES-202
1107392
-
-
0.125
0.014
0.56
ES-203
ES-203
1107394
-
-
0.125
0.016
1.19
ES-204
ES-204
1107395
-
-
0.125
0.023
8.71
ES-205
ES-205
1107399
-
-
0.187
0.016
0.32
ES-206
ES-206
1107398
-
-
0.187
0.018
0.57
ES-207
ES-207
1107396
-
-
0.187
0.023
2.09
ES-208
ES-208
1107397
-
-
0.187
0.028
6.11
ES-209
ES-209
1107400
-
-
0.250
0.018
0.22
ES-210
ES-210
1107401
-
-
0.250
0.023
0.79
ES-211
ES-211
1107403
-
-
0.250
0.028
2.25
ES-212
ES-212
1107402
-
-
0.250
0.035
7.23
ES-213
ES-213
1107404
-
-
0.312
0.023
0.38
ES-214
ES-214
1107407
-
-
0.312
0.028
0.60
ES-215
ES-215
1107406
-
-
0.312
0.035
3.37
ES-216
ES-216
1107405
-
-
0.312
0.047
18.81
ES-217
ES-217
1107411
-
-
0.375
0.028
0.58
ES-218
ES-218
1107410
-
-
0.375
0.035
1.83
ES-219
ES-219
1107408
-
-
0.375
0.047
9.90
ES-220
ES-220
1107409
-
-
0.375
0.063
46.86
ES-237
ES-237
1107412
-
-
0.750
0.080
15.08
ES-238
ES-238
1107413
-
-
0.750
0.105
68.53
ES-239
ES-239
1107415
-
-
0.875
0.080
9.42
ES-240
ES-240
1107414
-
-
0.875
0.105
40.32
ES-241
ES-241
1107416
-
-
0.875
0.135
158.78
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ET - Extension spring - DIN 2097 - Stainless steel piano wire
HPC
03.08.2023
Extention Spring - according to DIN and other standards
Febrotec
16.05.2024
Extension Springs - Steel wire to UNI EN 10270.1 - SH
DIM
26.09.2017
Extension Springs - Stainless steel wire to UNI EN 10270.3 - NS 1.4310
DIM
26.09.2017
Extension springs - Gutekunst Federn
Gutekunst Federn
28.10.2021
BE1_001_002 - Thrust ball bearings, double direction
SKF
03.05.2024
WWT、WUT、TWT、TUT - Heavy load
STAMPINGMASTERS
15.04.2024
WWY、WUY、TWY、TUY - Light load
STAMPINGMASTERS
15.04.2024
Extension Springs - Custom - MC
M&R Spring
18.03.2019
ES-251 - Closed-End Wire Extension Springs
Reid Supply
22.02.2022
Extension Springs - Standard - MX
M&R Spring
18.03.2019
ES-201 - Closed-End Wire Extension Springs
Essentra Components
19.04.2016
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表