目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
ERO - CE long series fitting
Pedrotti
Normalised
Standard elements for injection and die casting molds
ERO CE long series fitting
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/ero/ero_1.prj},{NB=ERO - 1/8''GAS x 100},{IDNR=MIN},{TYP=ERO},{D1=1/8''GAS},{L=100},{MATERIALE=Ottone},{LX=100,125,150},{B=1.000},{DSMAX=15}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
IDNR
Ident number
[mm]
TYP
Type
ⁿ/ₐ
D1
ⁿ/ₐ
MATERIALE
Material
ⁿ/ₐ
DSMAX
[mm]
ERO - 1/8''GAS x 100
ERO
1/8''GAS
Brass
15
ERO - 1/4''GAS x 100
ERO
1/4''GAS
Brass
18
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表