카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
ERM-SST-p - Adjustable handles
Elesa+Ganter
Clamping levers
ERM.
ERM.SST-p
Powered by
CAD모델 선택
{elesa_ganter/clamping_levers/erm_combi/erm_sst_p/erm_sst_p.prj},{NB=Adjustable handles ERM.63 SST-p-M8x63-C17},{PARTNUMBER=241265-C17},{DESCRIPTION=ERM.63 SST-p-M8x63-C17},{DIM01=63},{DIM02=73.5},{DIM03=18.0},{DIM04=38},{DIM05=41},{DIM06=31.0},{DIM07=3.5},{DIM08=27.0},{DIM09=13.5},{DIM10=13.5},{DIM11=M8},{DIM12=63},{DIM13=24},{WEIGHT=51},{NDM=8.000},{KDM=6.466},{R=0.306},{G=0.522},{B=0.255},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
R
[mm]
DIM02
L
[mm]
DIM03
D
[mm]
DIM04
H
[mm]
DIM05
H1
[mm]
DIM06
h1
[mm]
DIM07
h2
[mm]
DIM08
h3
[mm]
DIM09
d1
[mm]
DIM10
l1
[mm]
DIM11
d
ⁿ/ₐ
DIM12
l
[mm]
DIM13
Teeth no.
ⁿ/ₐ
WEIGHT
Weight
[g]
Adjustable handles ERM.44...
241133-C2
ERM.44 SST-p-M5x12-C2
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M5
12
18
17
Adjustable handles ERM.44...
241133-C6
ERM.44 SST-p-M5x12-C6
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M5
12
18
17
Adjustable handles ERM.44...
241133-C8
ERM.44 SST-p-M5x12-C8
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M5
12
18
17
Adjustable handles ERM.44...
241133-C9
ERM.44 SST-p-M5x12-C9
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M5
12
18
17
Adjustable handles ERM.44...
241133-C17
ERM.44 SST-p-M5x12-C17
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M5
12
18
17
Adjustable handles ERM.44...
241135-C2
ERM.44 SST-p-M5x16-C2
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M5
16
18
18
Adjustable handles ERM.44...
241135-C6
ERM.44 SST-p-M5x16-C6
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M5
16
18
18
Adjustable handles ERM.44...
241135-C8
ERM.44 SST-p-M5x16-C8
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M5
16
18
18
Adjustable handles ERM.44...
241135-C9
ERM.44 SST-p-M5x16-C9
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M5
16
18
18
Adjustable handles ERM.44...
241135-C17
ERM.44 SST-p-M5x16-C17
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M5
16
18
18
Adjustable handles ERM.44...
241137-C2
ERM.44 SST-p-M5x20-C2
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M5
20
18
19
Adjustable handles ERM.44...
241137-C6
ERM.44 SST-p-M5x20-C6
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M5
20
18
19
Adjustable handles ERM.44...
241137-C8
ERM.44 SST-p-M5x20-C8
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M5
20
18
19
Adjustable handles ERM.44...
241137-C9
ERM.44 SST-p-M5x20-C9
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M5
20
18
19
Adjustable handles ERM.44...
241137-C17
ERM.44 SST-p-M5x20-C17
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M5
20
18
19
Adjustable handles ERM.44...
241139-C2
ERM.44 SST-p-M5x25-C2
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M5
25
18
20
Adjustable handles ERM.44...
241139-C6
ERM.44 SST-p-M5x25-C6
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M5
25
18
20
Adjustable handles ERM.44...
241139-C8
ERM.44 SST-p-M5x25-C8
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M5
25
18
20
Adjustable handles ERM.44...
241139-C9
ERM.44 SST-p-M5x25-C9
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M5
25
18
20
Adjustable handles ERM.44...
241139-C17
ERM.44 SST-p-M5x25-C17
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M5
25
18
20
Adjustable handles ERM.44...
241141-C2
ERM.44 SST-p-M5x32-C2
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M5
32
18
21
Adjustable handles ERM.44...
241141-C6
ERM.44 SST-p-M5x32-C6
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M5
32
18
21
Adjustable handles ERM.44...
241141-C8
ERM.44 SST-p-M5x32-C8
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M5
32
18
21
Adjustable handles ERM.44...
241141-C9
ERM.44 SST-p-M5x32-C9
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M5
32
18
21
Adjustable handles ERM.44...
241141-C17
ERM.44 SST-p-M5x32-C17
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M5
32
18
21
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
BK38.0028.INOX - Index bolts with lever, stainless steel quality
Bäcker
04.08.2022
MBT+I - Diamond cut knurled knobs with revolving handle
Elesa+Ganter
28.03.2024
GN 306 MS - Adjustable hand levers
Elesa+Ganter
28.03.2024
GN 300 - Adjustable hand levers with male thread
Ganter
12.04.2024
ERZ-p - Adjustable handles
Elesa+Ganter
28.03.2024
GN 514 - Locking Plungers, Type A, without locknut
Elesa+Ganter
28.03.2024
CTL.476-p - Threaded stud
Elesa+Ganter
28.03.2024
ERX-AV-p - Adjustable handles
Elesa+Ganter
28.03.2024
MRX-SST-p - Adjustable handles
Elesa+Ganter
28.03.2024
ERM-SST-p - ELESA-Adjustable handles
Elesa
13.05.2024
ERM-p - Adjustable handles
Elesa+Ganter
28.03.2024
ERZ-SST-p-VD - Adjustable handles
Elesa+Ganter
28.03.2024
GN 101 - Adjustable hand lever with bolt
Elesa+Ganter
28.03.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성