目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
ERF - CE normal series fitting
Pedrotti
Normalised
Standard elements for injection and die casting molds
ERF CE normal series fitting
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/erf/erf_1.prj},{NB=ERF - 1/8\"GAS},{IDNR=MIN},{TYP=ERF},{D1=1/8\"GAS},{L=40},{MATERIALE=Ferro zincato},{DSMAX=15}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
IDNR
Ident number
[mm]
TYP
Type
ⁿ/ₐ
D1
ⁿ/ₐ
L
Length
[mm]
MATERIALE
Material
ⁿ/ₐ
ERF - 1/8"GAS
ERF
1/8"GAS
40
Zinc-coated iron
ERF - 1/4"GAS
ERF
1/4"GAS
50
Zinc-coated iron
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表