您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
EPP - Vacuum valves with pneumatic control
Gamavuoto
CONTROL COMPONENTS
Powered by
CAD模型選擇
{gamavuoto/componenti_di_controllo/valvole_pneumatiche.prj},{NB=EPP1-2},{SHA256=irjEvAN1OYb2KaxvKOFRIR+MHAnCZegXQwgQTgInWtw=},{INAME=epp12d2},{NAME=epp1-2},{NNCUSTOM=EPP},{NTCUSTOM=Valvole Pmeumatiche},{NBCUSTOM=EPP1-2},{LINACUSTOM=EPP1-2},{STEPFILE=EPP1-2},{PNGFILE=EPP1-2},{DWGFILE=EPPXXX},{CODE=EPP1-2},{A=G3/4\"},{B=80},{C=50},{F=8.5},{G=G1/8\"},{H=118},{I=43},{L=83},{M=51},{N=21},{O=58},{R=10},{S=60},{PORT=35}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Part Number
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
L
[mm]
M
[mm]
N
[mm]
O
[mm]
R
[mm]
S
[mm]
PORT
Vacuum Flow
[m³/h]
EPP1-2
EPP1-2
G3/4"
80
50
8.5
G1/8"
118
43
83
51
21
58
10
60
35
EPP1
EPP1
G1"
80
50
8.5
G1/8"
118
43
83
51
21
58
10
60
90
EPP3-4
EPP3-4
G1/2"
70
35
6.5
G1/8"
87
33
51
33
16
34
10
50
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
3F/3FM - Foot Pedal Valve
AirTAC
21.07.2022
ptl-s - stainless steel speed controllers
AirTAC
21.07.2022
EVV - Vacuum regulation valves
Gamavuoto
23.04.2024
C.FOT - Cartridge for FOT Filters
Gamavuoto
23.04.2024
2V025 - Fluid control valve
AirTAC
21.07.2022
WLF01 - Vacuum Solenoid Valve Direct Acting Type
Yiheda 3D Electronic Gallery
09.05.2024
SVMR - Vacuum gauges
Gamavuoto
20.05.2021
SNS
CKD
13.07.2023
SY5_3_VALVE - Top Ported Valve/For Manifold Mounting
SMC
28.09.2023
SY5000_R - Vacuum Release Valve with Restrictor
SMC Corporation
14.05.2024
97100 Inline - 3/2 & 5/2 Indirect solenoid actuated spool valves
Norgren
17.11.2023
BOA R Straight Pattern with Material number -BIM Data - Maintenance free me...
KSB
03.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表