目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
EN 625 - Cabinet ''U'' handles, Plastic
JW Winco
1.0 Operating parts
1.2 Operating by using machine and device handles
Cabinet ”U“ handles
GN 625
Powered by
CAD模型選擇
{winco/1_0_operating_parts/1_2/cabinet_u_handles/gn625/gn625.prj},{NB=Buegelgriff EN 625-117-M8-WS},{PARTNUMBER=EN 625-117-M8-WS},{ITEMID=625-117-M8-WS},{FARBEVIS=weiß},{CODE=138121},{DESCRIPTION=M.843/140 B-M8-C1},{L=117±0.5},{A=20},{B=30},{D=M8},{H=53.0},{T=13},{DIM01=138},{F=117},{NDM=8.000},{KDM=6.647},{DIM08=4500},{DIM09=5000},{DIM10=50},{DIM11=120},{PSTOL=0.010},{L1=117.000},{X1=86.420},{WEIGHT=0.0900},{CTN=39263000},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
FARBEVIS
Color
ⁿ/ₐ
L
Length
[mm]
A
[mm]
B
[mm]
D
Thread
ⁿ/ₐ
H
[mm]
T
min.
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Cabinet ''U'' handle EN 6...
EN 625-86-M6-SW
black (textured finish)
86±0.5
17
26
M6
46.5
12
0.0600
39263000
YES
Cabinet ''U'' handle EN 6...
EN 625-86-M6-OR
orange (textured finish)
86±0.5
17
26
M6
46.5
12
0.0600
39263000
YES
Cabinet ''U'' handle EN 6...
EN 625-86-M6-RT
red (textured finish)
86±0.5
17
26
M6
46.5
12
0.0600
39263000
YES
Cabinet ''U'' handle EN 6...
EN 625-86-M6-GB
yellow
86±0.5
17
26
M6
46.5
12
0.0600
39263000
YES
Cabinet ''U'' handle EN 6...
EN 625-86-M6-GR
grey
86±0.5
17
26
M6
46.5
12
0.0600
39263000
YES
Cabinet ''U'' handle EN 6...
EN 625-86-M6-BL
blue
86±0.5
17
26
M6
46.5
12
0.0600
39263000
YES
Cabinet ''U'' handle EN 6...
EN 625-86-M6-GN
green
86±0.5
17
26
M6
46.5
12
0.0600
39263000
YES
Cabinet ''U'' handle EN 6...
EN 625-86-M6-WS
weiß
86±0.5
17
26
M6
46.5
12
0.0600
39263000
YES
Cabinet ''U'' handle EN 6...
EN 625-117-M8-SW
black (textured finish)
117±0.5
20
30
M8
53.0
13
0.0900
39263000
YES
Cabinet ''U'' handle EN 6...
EN 625-117-M8-OR
orange (textured finish)
117±0.5
20
30
M8
53.0
13
0.0900
39263000
YES
Cabinet ''U'' handle EN 6...
EN 625-117-M8-RT
red (textured finish)
117±0.5
20
30
M8
53.0
13
0.0900
39263000
YES
Cabinet ''U'' handle EN 6...
EN 625-117-M8-GB
yellow
117±0.5
20
30
M8
53.0
13
0.0900
39263000
YES
Cabinet ''U'' handle EN 6...
EN 625-117-M8-GR
grey
117±0.5
20
30
M8
53.0
13
0.0900
39263000
YES
Cabinet ''U'' handle EN 6...
EN 625-117-M8-BL
blue
117±0.5
20
30
M8
53.0
13
0.0900
39263000
YES
Cabinet ''U'' handle EN 6...
EN 625-117-M8-GN
green
117±0.5
20
30
M8
53.0
13
0.0900
39263000
YES
Cabinet ''U'' handle EN 6...
EN 625-117-M8-WS
weiß
117±0.5
20
30
M8
53.0
13
0.0900
39263000
YES
Cabinet ''U'' handle EN 6...
EN 625-179-M8-SW
black (textured finish)
179±1
20
30
M8
62.0
13
0.1200
39263000
YES
Cabinet ''U'' handle EN 6...
EN 625-179-M8-OR
orange (textured finish)
179±1
20
30
M8
62.0
13
0.1200
39263000
YES
Cabinet ''U'' handle EN 6...
EN 625-179-M8-RT
red (textured finish)
179±1
20
30
M8
62.0
13
0.1200
39263000
YES
Cabinet ''U'' handle EN 6...
EN 625-179-M8-GB
yellow
179±1
20
30
M8
62.0
13
0.1200
39263000
YES
Cabinet ''U'' handle EN 6...
EN 625-179-M8-GR
grey
179±1
20
30
M8
62.0
13
0.1200
39263000
YES
Cabinet ''U'' handle EN 6...
EN 625-179-M8-BL
blue
179±1
20
30
M8
62.0
13
0.1200
39263000
YES
Cabinet ''U'' handle EN 6...
EN 625-179-M8-GN
green
179±1
20
30
M8
62.0
13
0.1200
39263000
YES
Cabinet ''U'' handle EN 6...
EN 625-179-M8-WS
weiß
179±1
20
30
M8
62.0
13
0.1200
39263000
YES
Cabinet ''U'' handle EN 6...
EN 625-300-M8-SW
black (textured finish)
300±1
22
32
M8
64.0
13
0.1750
39263000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表