카탈로그: JW Winco
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
EN 533.6 - Three-Lobed Knobs with Threaded Stud, Softline, Threaded Stud Steel
JW Winco
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Three-Lobed Knobs
EN 533.6
EN 533.6 S
Powered by
CAD모델 선택
{winco/2_0_clamping_parts/2_2/three_lobe_knobs/gn533_6/gn533_6_s/gn533_6.prj},{NB=Dreisterngriffschraube EN 533.6-80-M10-30-DGN},{PARTNUMBER=EN 533.6-80-M10-30-DGN},{D1=80},{D2=M10},{L=30},{D3=30.5},{H1=37.0},{H2=20},{DIM02X=10},{D=20},{FARBE=grün},{WEIGHT=0.0840},{CTN=84879090},{ROHS=YES},{INFOWINCO=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
BOM
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
[mm]
L
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
FARBE
Color
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Three-Lobe Knob with Thre...
EN 533.6-63-M8-25-DBL
63
M8
25
23.0
30.5
16
Blue
0.0440
84879090
YES
Three-Lobe Knob with Thre...
EN 533.6-63-M8-25-DGB
63
M8
25
23.0
30.5
16
Yellow
0.0440
84879090
YES
Three-Lobe Knob with Thre...
EN 533.6-63-M8-25-DGN
63
M8
25
23.0
30.5
16
Green
0.0440
84879090
YES
Three-Lobe Knob with Thre...
EN 533.6-63-M8-25-DGR
63
M8
25
23.0
30.5
16
Gray
0.0440
84879090
YES
Three-Lobe Knob with Thre...
EN 533.6-63-M8-25-DOR
63
M8
25
23.0
30.5
16
Orange
0.0440
84879090
YES
Three-Lobe Knob with Thre...
EN 533.6-63-M8-25-DRT
63
M8
25
23.0
30.5
16
Red
0.0440
84879090
YES
Three-Lobe Knob with Thre...
EN 533.6-63-M8-25-DSW
63
M8
25
23.0
30.5
16
Black
0.0440
84879090
YES
Three-Lobe Knob with Thre...
EN 533.6-80-M10-30-DBL
80
M10
30
30.5
37.0
20
Blue
0.0840
84879090
YES
Three-Lobe Knob with Thre...
EN 533.6-80-M10-30-DGB
80
M10
30
30.5
37.0
20
Yellow
0.0840
84879090
YES
Three-Lobe Knob with Thre...
EN 533.6-80-M10-30-DGN
80
M10
30
30.5
37.0
20
Green
0.0840
84879090
YES
Three-Lobe Knob with Thre...
EN 533.6-80-M10-30-DGR
80
M10
30
30.5
37.0
20
Gray
0.0840
84879090
YES
Three-Lobe Knob with Thre...
EN 533.6-80-M10-30-DOR
80
M10
30
30.5
37.0
20
Orange
0.0840
84879090
YES
Three-Lobe Knob with Thre...
EN 533.6-80-M10-30-DRT
80
M10
30
30.5
37.0
20
Red
0.0840
84879090
YES
Three-Lobe Knob with Thre...
EN 533.6-80-M10-30-DSW
80
M10
30
30.5
37.0
20
Black
0.0840
84879090
YES
Three-Lobe Knob with Thre...
EN 533.6-100-M12-40-DBL
100
M12
40
35.0
43.0
23
Blue
0.1315
84879090
YES
Three-Lobe Knob with Thre...
EN 533.6-100-M12-40-DGB
100
M12
40
35.0
43.0
23
Yellow
0.1315
84879090
YES
Three-Lobe Knob with Thre...
EN 533.6-100-M12-40-DGN
100
M12
40
35.0
43.0
23
Green
0.1315
84879090
YES
Three-Lobe Knob with Thre...
EN 533.6-100-M12-40-DGR
100
M12
40
35.0
43.0
23
Gray
0.1315
84879090
YES
Three-Lobe Knob with Thre...
EN 533.6-100-M12-40-DOR
100
M12
40
35.0
43.0
23
Orange
0.1315
84879090
YES
Three-Lobe Knob with Thre...
EN 533.6-100-M12-40-DRT
100
M12
40
35.0
43.0
23
Red
0.1315
84879090
YES
Three-Lobe Knob with Thre...
EN 533.6-100-M12-40-DSW
100
M12
40
35.0
43.0
23
Black
0.1315
84879090
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성