目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
EKK-SST-VD - 滚花握紧旋钮
Elesa+Ganter
固定及旋转手柄
EKK-SST-VD
Powered by
CAD模型選擇
{elesa_ganter/fixed_revolving_fold_away_handles/ekk_sst_vd/ekk_sst_vd.prj},{NB=Knurled grip knobs EKK.21-SST M5-VD},{PARTNUMBER=194416},{DESCRIPTION=EKK.21-SST M5-VD},{DIM01=21},{DIM02=18},{DIM03=M5},{NDM=5.000},{DIM04=12.5},{DIM05=10},{DIM06=10.5},{WEIGHT=7},{KDM=4.134},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
l
[mm]
DIM03
d6H
ⁿ/ₐ
DIM04
d1
[mm]
DIM05
h
[mm]
DIM06
I2
[mm]
WEIGHT
重量
[g]
滚花握紧旋钮 EKK.21-SST M5-VD
194416
EKK.21-SST M5-VD
21
18
M5
12.5
10
10.5
7
滚花握紧旋钮 EKK.31-SST M8-VD
194436
EKK.31-SST M8-VD
31
27
M8
18.5
15
17.0
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表