您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 448 - Insert Bushings for Square Tubes
Ganter
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Accessory
GN 448 Insert Bushings, for Square Tubes, Plastic
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_4/zubehoer/gn448_v/gn448_v.prj},{NB=Einsteckbuchse GN 448-V40-V37-M16},{PARTNUMBER=GN 448-V40-V37-M16},{NORMNR=GN 448},{S1=V40},{S1X=40},{S2=V37},{S2X=37.0},{D3=M16},{D3X=16},{L1=38},{L2=8},{SB=6000},{RX1=2.5},{RX2=15.00},{RX3=2.750},{RX4=1.750},{RX5=2.000},{DX7=16.250},{LX2=18.5},{VERS2=4},{MAT=Kunststoff (Polyamid PA)},{WEIGHT=0.04900},{CTN=84879090},{ROHS=YES},{DIM01=0.000},{DIM02=10.000},{DIM03=38.000},{DIM04=8.000},{DIM05=35.000},{DIM06=47.000},{NDM=8.000},{R=3.350},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
S1
Outer-Ø
ⁿ/ₐ
S2
Internal-Ø
[mm]
D3
Thread-Ø
ⁿ/ₐ
T
Depth of thread
[mm]
L1
[mm]
L2
[mm]
SB
Static load
[N]
KR
suitable for construction tubes GN 990
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Insert Bushing GN 448-V20...
GN 448-V20-V16-M8
V20
V16
M8
10
23
5
4000
V20
0.01000
84879090
YES
Insert Bushing GN 448-V20...
GN 448-V20-V17-M8
V20
V17
M8
10
23
5
4000
-
0.01150
84879090
YES
Insert Bushing GN 448-V25...
GN 448-V25-V21-M8
V25
V21
M8
10
26
6
4500
V25
0.02000
84879090
YES
Insert Bushing GN 448-V25...
GN 448-V25-V21-M10
V25
V21
M10
10
26
6
4500
V25
0.02000
84879090
YES
Insert Bushing GN 448-V25...
GN 448-V25-V22-M8
V25
V22
M8
10
26
6
4500
-
0.02000
84879090
YES
Insert Bushing GN 448-V25...
GN 448-V25-V22-M10
V25
V22
M10
10
26
6
4500
-
0.02130
84879090
YES
Insert Bushing GN 448-V25...
GN 448-V25-V22-M12
V25
V22
M12
10
26
6
4500
-
0.02000
84879090
YES
Insert Bushing GN 448-V30...
GN 448-V30-V26-M8
V30
V26
M8
10
31
6
4500
V30
0.02800
84879090
YES
Insert Bushing GN 448-V30...
GN 448-V30-V26-M10
V30
V26
M10
10
31
6
4500
V30
0.02800
84879090
YES
Insert Bushing GN 448-V30...
GN 448-V30-V26-M12
V30
V26
M12
10
31
6
4500
V30
0.02800
84879090
YES
Insert Bushing GN 448-V30...
GN 448-V30-V26-M14
V30
V26
M14
15
31
6
4500
V30
0.03000
84879090
YES
Insert Bushing GN 448-V30...
GN 448-V30-V26-M16
V30
V26
M16
15
31
6
4500
V30
0.03000
84879090
YES
Insert Bushing GN 448-V30...
GN 448-V30-V27-M8
V30
V27
M8
10
31
6
4500
-
0.03200
84879090
YES
Insert Bushing GN 448-V30...
GN 448-V30-V27-M10
V30
V27
M10
10
31
6
4500
-
0.02800
84879090
YES
Insert Bushing GN 448-V30...
GN 448-V30-V27-M12
V30
V27
M12
10
31
6
4500
-
0.02800
84879090
YES
Insert Bushing GN 448-V30...
GN 448-V30-V27-M14
V30
V27
M14
15
31
6
4500
-
0.03000
84879090
YES
Insert Bushing GN 448-V30...
GN 448-V30-V27-M16
V30
V27
M16
15
31
6
4500
-
0.03000
84879090
YES
Insert Bushing GN 448-V35...
GN 448-V35-V31-M8
V35
V31
M8
10
38
8
6000
V35
0.04000
84879090
YES
Insert Bushing GN 448-V35...
GN 448-V35-V31-M10
V35
V31
M10
10
38
8
6000
V35
0.04000
84879090
YES
Insert Bushing GN 448-V35...
GN 448-V35-V31-M12
V35
V31
M12
10
38
8
6000
V35
0.04000
84879090
YES
Insert Bushing GN 448-V35...
GN 448-V35-V31-M14
V35
V31
M14
15
38
8
6000
V35
0.04200
84879090
YES
Insert Bushing GN 448-V35...
GN 448-V35-V31-M16
V35
V31
M16
15
38
8
6000
V35
0.04200
84879090
YES
Insert Bushing GN 448-V35...
GN 448-V35-V31-M20
V35
V31
M20
20
38
8
6000
V35
0.05800
84879090
YES
Insert Bushing GN 448-V35...
GN 448-V35-V32-M8
V35
V32
M8
10
38
8
6000
-
0.04000
84879090
YES
Insert Bushing GN 448-V35...
GN 448-V35-V32-M10
V35
V32
M10
10
38
8
6000
-
0.04000
84879090
YES
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表