目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
EII B - Indicator insert bolt
Pedrotti
Normalised
Standard elements for injection and die casting molds
EII Indicator insert
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/e2/eii_b.prj},{NB=EII-B - 6},{IDNR=MIN},{TYP=EII-B},{D1=6},{D2=3x0.35},{D3=5.9},{L=10},{L1=10},{MATERIALE=UNI X 41 Cr 13 KU},{DUREZZA=50-55 HRC}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TYP
Type
ⁿ/ₐ
D1
ⁿ/ₐ
D2
ⁿ/ₐ
D3
[mm]
L
[mm]
L1
[mm]
MATERIALE
Material
ⁿ/ₐ
DUREZZA
Hardness
ⁿ/ₐ
EII-B - 6
EII-B
6
3x0.35
5.9
10
10
UNI X 41 Cr 13 KU
50-55 HRC
EII-B - 8
EII-B
8
4x0.35
7.9
14
14
UNI X 41 Cr 13 KU
50-55 HRC
EII-B - 10
EII-B
10
4x0.35
9.9
14
14
UNI X 41 Cr 13 KU
50-55 HRC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表