EHK508R-XXP - PCB Terminal Blocks,Screw Connection,Pitch:5.08mm,M2.5,300V,25A
DINKLE
PCB Terminal blocks and PCB Connectors
PCB Terminal Blocks
Screw Connection
Powered by
CAD모델 선택
{dinkle/pcb20terminal20blocks20and20pcb20connectors/pcb20terminal20blocks/screw20connection/ehk508r-xxp.prj},{NB=EHK508R-08P},{NAME=EHK508R-08P},{PREVIEW=../../../_pool_/e6/6c/ehk508r-xxp.png},{PTTE=PCB Terminal Blocks},{PH=5.08},{CR=GREEN (default)},{CNMD=Screw Connection},{TEOFLG=Without},{SGMD=Wave Soldering},{LH=40.64},{WH=18},{HH=11.2},{PNDS=0.8x1},{PCB_HD=1.6},{CTDM=8},{NROFPS=08P},{LL=1},{CNPS=8},{IGML=PA66},{IGMLGP=I},{UL94FR=V0},{INRE=≥500MΩ at DC 500V},{CRML=COPPER ALLOY},{POCS=Tin PLATED},{RDVE=320},{RDCT=24},{RDVE2_2=630},{RDVE3_2=320},{RDVE3_3=320},{RIV2_2=4},{RIV3_2=4},{RIV3_3=4},{CCSS_MIN=0.5},{CCSS_MAX=2.5},{CCSSD_MIN=0.5},{CCSSD_MAX=2.5},{CCSFWFWTI_MIN=0.5},{CCSFWFWTI_MAX=1.5},{CCSFWFWI_MIN=0.5},{CCSFWFWI_MAX=1.5},{CWSCSS_MIN=0.5},{CWSCSS_MAX=1.5},{CWSCSSD_MIN=0.5}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
NAME
Name
ⁿ/ₐ
PTTE
Product type
ⁿ/ₐ
PH
Pitch
[mm]
CR
Color
ⁿ/ₐ
CNMD
Connection method
ⁿ/ₐ
TEOFLG
Type of locking
ⁿ/ₐ
SGMD
Soldering Method
ⁿ/ₐ
LH
Length
[mm]
WH
Width
[mm]
HH
Height
[mm]
PNDS
Pin dimensions
[mm]
PCB_HD
PCB hole diameter
[mm]
CTDM
Circuit diagram
ⁿ/ₐ
NROFPS
Number of poles
ⁿ/ₐ
LL
Level
ⁿ/ₐ
CNPS
Connection points
ⁿ/ₐ
IGML
Insulating material
ⁿ/ₐ
IGMLGP
Insulating material group
ⁿ/ₐ
UL94FR
UL94 Flammability rating
ⁿ/ₐ
INRE
Insulation resistance
ⁿ/ₐ
CRML
Conductor material
ⁿ/ₐ
POCS
Plating of conductor surface
ⁿ/ₐ
RDVE
Rated Voltage
[V]
RDCT
Rated Current
[A]
RDVE2_2
Rated Voltage(II/2)
[V]
RDVE3_2
Rated Voltage(III/2)
[V]
RDVE3_3
Rated Voltage(III/3)
[V]
RIV2_2
Rated Impulse Voltage(II/2)
[kV]
RIV3_2
Rated Impulse Voltage(III/2)
[kV]
RIV3_3
Rated Impulse Voltage(III/3)
[kV]
CCSS_MIN
Conductor cross section solid. min
[mm²]
CCSS_MAX
Conductor cross section solid. max
[mm²]
CCSSD_MIN
Conductor cross section stranded. min
[mm²]
CCSSD_MAX
Conductor cross section stranded. max
[mm²]
CCSFWFWTI_MIN
Conductor cross section flexible,with min ferrule without insulation
[mm²]
CCSFWFWTI_MAX
Conductor cross section flexible,with max ferrule without insulation
[mm²]
CCSFWFWI_MIN
Conductor cross section flexible,with min ferrule with insulation
[mm²]
CCSFWFWI_MAX
Conductor cross section flexible,with max ferrule with insulation
[mm²]
CWSCSS_MIN
2 conductors with same cross section,solid,min
[mm²]
CWSCSS_MAX
2 conductors with same cross section,solid,max
[mm²]
CWSCSSD_MIN
2 conductors with same cross section,stranded,min
[mm²]
CWSCSSD_MAX
2 conductors with same cross section,stranded,max
[mm²]
CWSCSFWFWI_MIN
2 conductors with same cross section flexible,with min ferrule without insulation
[mm²]
CWSCSFWFWI_MAX
2 conductors with same cross section flexible,with max ferrule without insulation
[mm²]
CSCSFFIDW_MIN
2 conductors with same cross section flexible,min ferrule with insulation for double wire
[mm²]
CSCSFFIDW_MAX
2 conductors with same cross section flexible,max ferrule with insulation for double wire
[mm²]
RV_UL_CUL_B
Rated Voltage (UL/CUL Group B)
[V]
RC_UL_CUL_B
Rated Current (UL/CUL Group B)
[A]
RV_UL_CUL_C
Rated Voltage (UL/CUL Group C)
[V]
RC_UL_CUL_C
Rated Current (UL/CUL Group C)
[A]
RV_UL_CUL_D
Rated Voltage (UL/CUL Group D)
[V]
RC_UL_CUL_D
Rated Current (UL/CUL Group D)
[A]
MIN_WCAT_UL_CUL
Min. wire connection acc. to UL/CUL
[AWG]
MAX_WCAT_UL_CUL
Max. wire connection acc. to UL/CUL
[AWG]
SRSE
Screwdriver size
ⁿ/ₐ
SGLH
Stripping Length
[mm]
FP
Finger protection IP20(IEC60529)
ⁿ/ₐ
OGTE_MAX
Operating temperature max
[℃]
OGTE_MIN
Operating temperature min
[℃]
UL_R
UL Recognized
ⁿ/ₐ
IEC_A
IEC Approval
ⁿ/ₐ
ROHS_A
RoHS Approval
ⁿ/ₐ
EHK508R-02P
EHK508R-02P
PCB Terminal Blocks
5.08
GREEN (default)
Screw Connection
Without
Wave Soldering
10.16
18
11.2
0.8x1
1.6
2
02P
1
2
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
24
630
320
320
4
4
4
0.5
2.5
0.5
2.5
0.5
1.5
0.5
1.5
0.5
1.5
0.5
1.5
0.5
1
0.5
1
300
25
300
25
300
10
24
12
0.6x3.5,PH1
7~8
YES
120
-40
YES
YES
YES
EHK508R-03P
EHK508R-03P
PCB Terminal Blocks
5.08
GREEN (default)
Screw Connection
Without
Wave Soldering
15.24
18
11.2
0.8x1
1.6
3
03P
1
3
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
24
630
320
320
4
4
4
0.5
2.5
0.5
2.5
0.5
1.5
0.5
1.5
0.5
1.5
0.5
1.5
0.5
1
0.5
1
300
25
300
25
300
10
24
12
0.6x3.5,PH1
7~8
YES
120
-40
YES
YES
YES
EHK508R-04P
EHK508R-04P
PCB Terminal Blocks
5.08
GREEN (default)
Screw Connection
Without
Wave Soldering
20.32
18
11.2
0.8x1
1.6
4
04P
1
4
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
24
630
320
320
4
4
4
0.5
2.5
0.5
2.5
0.5
1.5
0.5
1.5
0.5
1.5
0.5
1.5
0.5
1
0.5
1
300
25
300
25
300
10
24
12
0.6x3.5,PH1
7~8
YES
120
-40
YES
YES
YES
EHK508R-05P
EHK508R-05P
PCB Terminal Blocks
5.08
GREEN (default)
Screw Connection
Without
Wave Soldering
25.4
18
11.2
0.8x1
1.6
5
05P
1
5
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
24
630
320
320
4
4
4
0.5
2.5
0.5
2.5
0.5
1.5
0.5
1.5
0.5
1.5
0.5
1.5
0.5
1
0.5
1
300
25
300
25
300
10
24
12
0.6x3.5,PH1
7~8
YES
120
-40
YES
YES
YES
EHK508R-06P
EHK508R-06P
PCB Terminal Blocks
5.08
GREEN (default)
Screw Connection
Without
Wave Soldering
30.48
18
11.2
0.8x1
1.6
6
06P
1
6
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
24
630
320
320
4
4
4
0.5
2.5
0.5
2.5
0.5
1.5
0.5
1.5
0.5
1.5
0.5
1.5
0.5
1
0.5
1
300
25
300
25
300
10
24
12
0.6x3.5,PH1
7~8
YES
120
-40
YES
YES
YES
EHK508R-07P
EHK508R-07P
PCB Terminal Blocks
5.08
GREEN (default)
Screw Connection
Without
Wave Soldering
35.56
18
11.2
0.8x1
1.6
7
07P
1
7
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
24
630
320
320
4
4
4
0.5
2.5
0.5
2.5
0.5
1.5
0.5
1.5
0.5
1.5
0.5
1.5
0.5
1
0.5
1
300
25
300
25
300
10
24
12
0.6x3.5,PH1
7~8
YES
120
-40
YES
YES
YES
EHK508R-08P
EHK508R-08P
PCB Terminal Blocks
5.08
GREEN (default)
Screw Connection
Without
Wave Soldering
40.64
18
11.2
0.8x1
1.6
8
08P
1
8
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
24
630
320
320
4
4
4
0.5
2.5
0.5
2.5
0.5
1.5
0.5
1.5
0.5
1.5
0.5
1.5
0.5
1
0.5
1
300
25
300
25
300
10
24
12
0.6x3.5,PH1
7~8
YES
120
-40
YES
YES
YES
EHK508R-09P
EHK508R-09P
PCB Terminal Blocks
5.08
GREEN (default)
Screw Connection
Without
Wave Soldering
45.72
18
11.2
0.8x1
1.6
9
09P
1
9
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
24
630
320
320
4
4
4
0.5
2.5
0.5
2.5
0.5
1.5
0.5
1.5
0.5
1.5
0.5
1.5
0.5
1
0.5
1
300
25
300
25
300
10
24
12
0.6x3.5,PH1
7~8
YES
120
-40
YES
YES
YES
EHK508R-10P
EHK508R-10P
PCB Terminal Blocks
5.08
GREEN (default)
Screw Connection
Without
Wave Soldering
50.8
18
11.2
0.8x1
1.6
10
10P
1
10
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
24
630
320
320
4
4
4
0.5
2.5
0.5
2.5
0.5
1.5
0.5
1.5
0.5
1.5
0.5
1.5
0.5
1
0.5
1
300
25
300
25
300
10
24
12
0.6x3.5,PH1
7~8
YES
120
-40
YES
YES
YES
EHK508R-11P
EHK508R-11P
PCB Terminal Blocks
5.08
GREEN (default)
Screw Connection
Without
Wave Soldering
55.88
18
11.2
0.8x1
1.6
11
11P
1
11
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
24
630
320
320
4
4
4
0.5
2.5
0.5
2.5
0.5
1.5
0.5
1.5
0.5
1.5
0.5
1.5
0.5
1
0.5
1
300
25
300
25
300
10
24
12
0.6x3.5,PH1
7~8
YES
120
-40
YES
YES
YES
EHK508R-12P
EHK508R-12P
PCB Terminal Blocks
5.08
GREEN (default)
Screw Connection
Without
Wave Soldering
60.96
18
11.2
0.8x1
1.6
12
12P
1
12
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
24
630
320
320
4
4
4
0.5
2.5
0.5
2.5
0.5
1.5
0.5
1.5
0.5
1.5
0.5
1.5
0.5
1
0.5
1
300
25
300
25
300
10
24
12
0.6x3.5,PH1
7~8
YES
120
-40
YES
YES
YES
EHK508R-13P
EHK508R-13P
PCB Terminal Blocks
5.08
GREEN (default)
Screw Connection
Without
Wave Soldering
66.04
18
11.2
0.8x1
1.6
13
13P
1
13
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
24
630
320
320
4
4
4
0.5
2.5
0.5
2.5
0.5
1.5
0.5
1.5
0.5
1.5
0.5
1.5
0.5
1
0.5
1
300
25
300
25
300
10
24
12
0.6x3.5,PH1
7~8
YES
120
-40
YES
YES
YES
EHK508R-14P
EHK508R-14P
PCB Terminal Blocks
5.08
GREEN (default)
Screw Connection
Without
Wave Soldering
71.12
18
11.2
0.8x1
1.6
14
14P
1
14
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
24
630
320
320
4
4
4
0.5
2.5
0.5
2.5
0.5
1.5
0.5
1.5
0.5
1.5
0.5
1.5
0.5
1
0.5
1
300
25
300
25
300
10
24
12
0.6x3.5,PH1
7~8
YES
120
-40
YES
YES
YES
EHK508R-15P
EHK508R-15P
PCB Terminal Blocks
5.08
GREEN (default)
Screw Connection
Without
Wave Soldering
76.2
18
11.2
0.8x1
1.6
15
15P
1
15
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
24
630
320
320
4
4
4
0.5
2.5
0.5
2.5
0.5
1.5
0.5
1.5
0.5
1.5
0.5
1.5
0.5
1
0.5
1
300
25
300
25
300
10
24
12
0.6x3.5,PH1
7~8
YES
120
-40
YES
YES
YES
EHK508R-16P
EHK508R-16P
PCB Terminal Blocks
5.08
GREEN (default)
Screw Connection
Without
Wave Soldering
81.28
18
11.2
0.8x1
1.6
16
16P
1
16
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
24
630
320
320
4
4
4
0.5
2.5
0.5
2.5
0.5
1.5
0.5
1.5
0.5
1.5
0.5
1.5
0.5
1
0.5
1
300
25
300
25
300
10
24
12
0.6x3.5,PH1
7~8
YES
120
-40
YES
YES
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
EHK2V-XXP - PCB Terminal Blocks,Screw Connection,Pitch:5.08mm,M2.5,300V,25A
DINKLE
22.01.2024
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성