您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24561. - Ball Knob, Metal type, similar to DIN 319
Halder
Standard Parts
Operating Elements
EH 24561. Ball Knobs
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_24561/eh_24561_kugelkoepfe.prj},{NB=EH 24561.0220 Kugelknoepfe},{BESTNR=24561.0220},{AUS=Rostfreier Stahl},{D1=20},{D2=M5},{D3=12},{H=18.0},{T1=9.0},{G=31},{NDM=5.000},{KDM=4.134}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
[mm]
D2
thread
ⁿ/ₐ
D3
[mm]
H
[mm]
T1
min.
[mm]
G
Weight
[g]
EH 24561.0016 Ball Knob
24561.0016
steel
16
M4
8
15.0
7.0
16
EH 24561.0020 Ball Knob
24561.0020
steel
20
M5
12
18.0
9.0
26
EH 24561.0025 Ball Knob
24561.0025
steel
25
M6
15
22.5
11.0
58
EH 24561.0032 Ball Knob
24561.0032
steel
32
M8
18
29.0
14.5
116
EH 24561.0040 Ball Knob
24561.0040
steel
40
M10
22
37.0
18.0
241
EH 24561.0050 Ball Knob
24561.0050
steel
50
M12
27
46.0
21.0
475
EH 24561.0216 Ball Knob
24561.0216
Stainless steel
16
M4
8
15.0
7.0
16
EH 24561.0220 Ball Knob
24561.0220
Stainless steel
20
M5
12
18.0
9.0
31
EH 24561.0225 Ball Knob
24561.0225
Stainless steel
25
M6
15
22.5
11.0
59
EH 24561.0232 Ball Knob
24561.0232
Stainless steel
32
M8
18
29.0
14.5
122
EH 24561.0240 Ball Knob
24561.0240
Stainless steel
40
M10
22
37.0
18.0
242
EH 24561.0116 Ball Knob
24561.0116
Aluminium
16
M4
8
15.0
7.0
7
EH 24561.0120 Ball Knob
24561.0120
Aluminium
20
M5
12
18.0
9.0
12
EH 24561.0125 Ball Knob
24561.0125
Aluminium
25
M6
15
22.5
11.0
22
EH 24561.0132 Ball Knob
24561.0132
Aluminium
32
M8
18
29.0
14.5
44
EH 24561.0140 Ball Knob
24561.0140
Aluminium
40
M10
22
37.0
18.0
87
EH 24561.0150 Ball Knob
24561.0150
Aluminium
50
M12
27
46.0
21.0
173
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EH 24560. - Ball Knobs / with threaded bush, form E
Halder
22.12.2022
EH 22030. - Spring Plungers with ball, headed internal hexagon
Halder
22.12.2022
EH 22130. - Precision Index Plungers with cylindrical support / bush
Halder
22.12.2022
EH 22630. - Locating Pins, cylindric, with bore hole, similar to DIN 6321, ...
Halder
22.12.2022
EH 24540. - Mushroom-Type Knobs / with male thread lug
Halder
22.12.2022
EH 24740. - Star Grip Screws
Halder
22.12.2022
EH 24560. - Ball Knobs / with moulded material thread, form C
Halder
22.12.2022
Mod. GY - Piston Rod Socket Joint
Camozzi
16.05.2024
EH 22120. - Index Plungers without hexagon collar / with head
Halder
22.12.2022
EH 22700. - Ball-Ended Thrust Screws, headless, ball protected against rota...
Halder
22.12.2022
EH 23160. - Clamps, DIN 6316 with goose-neck
Halder
22.12.2022
EH 22120. - Index Plungers simple finish / with pull-ring
Halder
22.12.2022
EH 22120. - Index Plungers with hexagon collar and locking / Index Plunger
Halder
22.12.2022
EH 23040. - Studs DIN 6379, for T-Nuts
Halder
22.12.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表