目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22740. - Self-Aligning Pads, adjustable / flat-faced ball, plain
Halder
Standard Parts
Machine and Fixture Elements
EH 22740. Self-Aligning Pads, adjustable
flat-faced ball, plain
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2274/eh_2274_2/eh_2274_2_assmtab.prj},{NB=EH 22740.0046 Pendelauflage (0)},{BESTNR=22740.0046},{BESTNR1=2274.046},{MAT=Stahl},{AUS=mit Kugel abgeflacht, Auflageflaeche plan},{ROT=0},{S=46},{D1=M 30x1.5},{DNDM=30.000},{DKDM=28.160},{L=100.0},{L1=65},{D2=34.6},{E=51.0},{KG=40.0},{BESTA=165},{AM=1355},{G=772},{VERS=7.000},{D3=41.000},{L11=29.000},{SW=46.000},{M=12.000},{L3=3.000},{A=0.000},{DK=0.000},{D5=15.000},{L5=0.000},{L6=24.96460},{L7=0.00000},{SI=0.000},{L4=15.300},{PPATH=eh_2274_2_sbl.prj},{FUNC=Applying, Balancing, Positioning, Supporting, Adjusting, Re-Adjusting}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
S
[mm]
D1
thread
ⁿ/ₐ
L
[mm]
L1
[mm]
D2
[mm]
E
[mm]
KG
Ball
[mm]
BESTA
max. load capacity for static load/max.
[kN]
AM
Starting torqü max.
[Nm]
G
weight
[g]
EH 22740.0013 Self-Aligni...
22740.0013
steel
with flat-faced ball, pla...
13
M 8
36.6
25
5.8
14.5
8.5
8
25
20
EH 22740.0016 Self-Aligni...
22740.0016
steel
with flat-faced ball, pla...
17
M 10
45.7
30
8.6
19.0
12.0
8
46
44
EH 22740.0017 Self-Aligni...
22740.0017
steel
with flat-faced ball, pla...
17
M 12
50.7
35
8.6
19.0
12.0
15
82
56
EH 22740.0024 Self-Aligni...
22740.0024
steel
with flat-faced ball, pla...
24
M 16
60.7
40
10.5
27.0
16.0
25
206
128
EH 22740.0030 Self-Aligni...
22740.0030
steel
with flat-faced ball, pla...
30
M 20
77.3
50
20.0
33.0
25.0
90
407
275
EH 22740.0036 Self-Aligni...
22740.0036
steel
with flat-faced ball, pla...
36
M 24
100.0
70
20.0
40.0
25.0
90
698
435
EH 22740.0046 Self-Aligni...
22740.0046
steel
with flat-faced ball, pla...
46
M 30x1.5
100.0
65
34.6
51.0
40.0
165
1355
772
EH 22740.0113 Self-Aligni...
22740.0113
Stainless Steel
with flat-faced ball, pla...
13
M 8
36.6
25
5.8
14.5
8.5
8
25
20
EH 22740.0116 Self-Aligni...
22740.0116
Stainless Steel
with flat-faced ball, pla...
17
M 10
45.7
30
8.6
19.0
12.0
8
46
44
EH 22740.0117 Self-Aligni...
22740.0117
Stainless Steel
with flat-faced ball, pla...
17
M 12
50.7
35
8.6
19.0
12.0
15
82
56
EH 22740.0124 Self-Aligni...
22740.0124
Stainless Steel
with flat-faced ball, pla...
24
M 16
60.7
40
10.5
27.0
16.0
25
206
128
EH 22740.0130 Self-Aligni...
22740.0130
Stainless Steel
with flat-faced ball, pla...
30
M 20
77.3
50
20.0
33.0
25.0
90
407
275
EH 22740.0136 Self-Aligni...
22740.0136
Stainless Steel
with flat-faced ball, pla...
36
M 24
100.0
70
20.0
40.0
25.0
90
698
472
EH 22740.0146 Self-Aligni...
22740.0146
Stainless Steel
with flat-faced ball, pla...
46
M 30x1.5
100.0
65
34.6
51.0
40.0
165
1355
772
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
02080 - Self-aligning pads swivel 12°
norelem
30.05.2024
EH 22740. - Self-Aligning Pads, adjustable / flat-faced ball, ribbed surfac...
Halder
22.12.2022
EH 22730. - Self-Aligning Pads / with male thread, flat-faced ball, plain s...
Halder
22.12.2022
EH 22120. - Mounting blocks for index bolts / mounting hole vertical
Halder
22.12.2022
EH 22120. - Index Bolts / without plastic cover for grip
Halder
22.12.2022
EH 22590. - Leveling Pads / with bolt
Halder
22.12.2022
EH 22740. - Self-Aligning Pads, adjustable / flat-faced ball, plain surface
Halder
04.08.2022
EH 22690. - Pin with male thread, plain surface
Halder
22.12.2022
EH 23050. - Conical Seats DIN 6319, form G
Halder
22.12.2022
EH 22680. - Seating Pin, pin form - outer thread
Halder
22.12.2022
EH 22340. / EH 22350. - Ball Lock Pins, self-locking, with T-Handle
Halder
22.12.2022
EH 24300. - U-Handles
Halder
14.03.2024
EH 22730. - Self-Aligning Pads / with male thread, flat-faced ball, ribbed ...
Halder
22.12.2022
EH 22120. - Lock Nuts for Index Bolts
Halder
22.12.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表