目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22120. - Lock Nuts
Halder
Standard Parts
Machine and Fixture Elements
EH 22120. Index Plungers with hexagon collar, stainless steel
Lock Nuts
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2212_13/eh_2212_13_c/eh_2212_13_c1.prj},{NB=EH 22120.0516 Kontermuttern 6},{BESTNR=22120.0516},{MAT=Rostfreier Stahl},{AUS=Kontermuttern ISO 8675 (DIN 439) für folgende Grössen},{D2=M12 x 1.5},{G=7.4},{SW=19.000},{NDM=12.000},{P=1.750},{VER=2},{FUNC=Arresting, Indexing, Positioning, Resting, Locking, Re-Adjusting}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUS
Finish
ⁿ/ₐ
D2
Diameter
ⁿ/ₐ
G
Weight
[g]
EH 22120.0515 Lock Nuts
22120.0515
Stainless steel
Lock Nuts ISO 8675 (DIN 4...
M10 x 1
5.2
EH 22120.0516 Lock Nuts
22120.0516
Stainless steel
Lock Nuts ISO 8675 (DIN 4...
M12 x 1.5
7.4
EH 22120.0518 Lock Nuts
22120.0518
Stainless steel
Lock Nuts ISO 8675 (DIN 4...
M16 x 1.5
18.0
EH 22120.0520 Lock Nuts
22120.0520
Stainless steel
Lock Nuts ISO 8675 (DIN 4...
M20 x 1.5
32.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表