目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22120. - Index Bolts, simple finish / Lock nuts
Halder
Standard Parts
Machine and Fixture Elements
EH 22121. Index Bolts, simple finish
Lock nut
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_22121/kontermutter/kontermutter.prj},{NB=EH 22120.0706 Kontermutter ab},{BESTNR=22120.0706},{BESTNR1=2212.706},{MAT=Stahl},{AUS=Kontermuttern ISO 4035 für folgende Größen},{D2=M 10},{DNDM=10.000},{DKDM=8.376},{G=5.3},{VERS=3.000},{L4=6.000},{SW=17.000},{FUNC=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTNR
Order Code
ⁿ/ₐ
AUS
Finish
ⁿ/ₐ
D2
thread
ⁿ/ₐ
G
Weight
[g]
FUNC
Functionality
ⁿ/ₐ
EH 22120.0704 Lock nut
22120.0704
Kontermuttern ISO 4035 fü...
M 6
1.3
EH 22120.0705 Lock nut
22120.0705
Kontermuttern ISO 4035 fü...
M 8
2.8
EH 22120.0706 Lock nut
22120.0706
Kontermuttern ISO 4035 fü...
M 10
5.3
EH 22120.0708 Lock nut
22120.0708
Kontermuttern ISO 4035 fü...
M 12
7.6
EH 22120.0710 Lock nut
22120.0710
Kontermuttern ISO 4035 fü...
M 16
18.0
EH 22120.0720 Lock nut
22120.0720
Kontermuttern ISO 4035 fü...
M 16
18.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表