目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 1990. - Connecting Elements, modular, mechanically operated
Halder
Modular Jig and Fixture Systems
Zero-Point Clamping Systems
EH 1990. Connecting Elements, modular, mechanically operated
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/nullpunktspannsysteme/eh_1990_einzugselemente_modular_mechanisch/eh_1990100_asmtbl.prj},{NB=1990.100 Einzugselement (20)},{BESTNR=1990.100},{BESTNR1=EH_1990.100},{HUB=20},{H=10000},{Z=<0.01},{E=10},{G=3300},{D1=118.000},{D2=34.400},{D3=10.000},{D4=4.600},{D5=20.000},{D6=13.500},{D7=16.000},{D8=14.000},{H1=69.500},{H2=40.000},{H3=14.000},{H4=12.000},{H5=32.000},{L1=141.000},{L2=32.000},{L3=20.000},{L4=55.000},{SW=24.000},{B1=50.000},{FA=2.000},{HA=1.000},{HZ=5.500},{DZ=35.700},{AN=52.000},{D9=108.000},{FZ=9.500},{RZ=5.000},{SN=94.000},{H6=54.000},{HS=10.000},{VM=0.000},{DB=0.000},{MN=0.000},{BN=0.000},{TN=0.000},{MB=0.000},{MG=0.000},{PPATH=eh_1990100_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
H
holding force
[N]
Z
centering accuracy
[mm]
E
release moment
[Nm]
G
weight
[g]
1990.100 Connecting Eleme...
1990.100
10000
<0.01
10
3300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表