您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 1990. - Base Plates for 4 Connecting Elements, double acting
Halder
Modular Jig and Fixture Systems
Zero-Point Clamping Systems
EH 1990. Base Plates, for 4 double acting connecting elements
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/nullpunktspannsysteme/eh_1990_grundplatten_fuer_4_einzugselemente_doppelt_wirkend/eh_1990160.prj},{NB=1990.160 Grundplatte},{BESTNR=1990.160},{BESTNR1=EH_1990.160},{G=30},{L1=500.000},{B1=500.000},{C=60.000},{L2=140.000},{D1=50.000},{D2=50.000},{D3=20.000},{D4=20.000},{D5=13.500},{D6=0.000},{D7=0.000},{D8=0.000},{D9=0.000},{LK=74.000},{DN=8.000},{L3=100.000},{H1=50.000},{L4=0.000},{L5=0.000},{B2=0.000},{H2=0.000},{H3=0.000},{H4=0.000},{H5=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
G
weight
[kg]
1990.160 Grundplatte
1990.160
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K1009 - UNILOCK clamping station
KIPP
27.05.2024
SPA 40 RF - Clamping Pins
SCHUNK
22.11.2023
EH 1600 - Base Plates
Halder
15.11.2022
EH 1990. - Base Plates for 4 Connecting Elements
Halder
15.11.2022
SPC-ASM 36 - Clamping Pins
SCHUNK
02.06.2023
SPC-F 40 - Clamping Pins
SCHUNK
22.11.2023
SPB-S 40 - Clamping Pins
SCHUNK
22.11.2023
SPA-X 40 - Clamping Pins
SCHUNK
22.11.2023
SPA-F 40 - Clamping Pins
SCHUNK
22.11.2023
EH 1990. - Supporting Plates with 4 connecting rings
Halder
15.11.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表