目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 1013 - Clamping Bars
Halder
Modular Jig and Fixture Systems
T-Slot Systems
T-slot System V40
EH 1013 Clamping Bars
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/nutsysteme/nutsystem_v40/eh_10136_10138_spannleisten/eh_10136_10138.prj},{NB=1013.600 Spannleiste},{BESTNR=1013.600},{BESTNRX=EH 10136},{BESTNR1=EH_10136},{L1=80},{B1=24},{B2=10.3},{B3=18},{H1=30},{H2=6.5},{H3=14.5},{L2=20},{L3=40},{N=1},{Y=8},{G=300},{SYSTEM=V40},{D1=8.500},{D2=15.000},{F=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
L1
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
L2
[mm]
L3
[mm]
N
ⁿ/ₐ
Y
ⁿ/ₐ
G
weight
[g]
SYSTEM
System
ⁿ/ₐ
1013.600 Clamping Bar
1013.600
80
24
10.3
18
30
6.5
14.5
20
40
1
8
300
V40
1013.700 Clamping Bar
1013.700
120
24
10.3
18
30
6.5
14.5
20
40
2
8
450
V40
1013.800 Clamping Bar
1013.800
160
24
10.3
18
30
6.5
14.5
20
40
3
8
600
V40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表