카탈로그: Speedyblock
생성됨: 18.02.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Speedyblock
EGL - Series EGL
Speedyblock
Economic series
Powered by
CAD모델 선택
{speedyblock/economica/egl_asmtab.prj},{NB=E2GL064},{CODICE=AE2110},{MODELLO=E2GL},{FAM=Toggle clamps},{SER=Economic},{USE=EGL application},{ANGOLO=0},{DX=64.0},{A=155.5},{BB=25},{B=33.0},{C=10.0},{D=64-75},{E=30.8},{F=42},{G=15},{H=24.0},{I=24.5},{K=8.0},{L=65.0},{M=32},{N=16.4},{O=2.0},{P=28-39},{Q=5.2},{R=10.0},{S=14},{T=M6},{DD=6},{FH=200},{GR=143},{VER=2},{RODROT=3.300},{VER2=E_L},{D1=64.0},{D2=75.0},{PX=28},{PPATH=egl_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
CODICE
Code
ⁿ/ₐ
MODELLO
Description
ⁿ/ₐ
FAM
Family
ⁿ/ₐ
SER
Series
ⁿ/ₐ
USE
Characteristics and applications
ⁿ/ₐ
A
[mm]
BB
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
O
[mm]
P
[mm]
Q
[mm]
R
[mm]
S
[mm]
T
ⁿ/ₐ
DD
Diam.
[mm]
FH
[daN]
GR
[g]
E1GL
AE1110
E1GL
Toggle clamps
Economic
Form EGL is supplied with...
117.5
18
25.0
8.3
51-58
25.0
29
13
17.5
20.0
6.5
52.5
24
13.3
1.5
22-29
4.2
5.5
12
M5
5
100
65
E1GLX
ES1110
E1GLX
Toggle clamps
Economic
Form EGL is supplied with...
117.5
18
25.0
8.3
51-58
25.0
29
13
17.5
20.0
6.5
52.5
24
13.3
1.5
22-29
4.2
5.5
12
M5
5
100
65
E2GL
AE2110
E2GL
Toggle clamps
Economic
Form EGL is supplied with...
155.5
25
33.0
10.0
64-75
30.8
42
15
24.0
24.5
8.0
65.0
32
16.4
2.0
28-39
5.2
10.0
14
M6
6
200
143
E2GLX
ES2110
E2GLX
Toggle clamps
Economic
Form EGL is supplied with...
155.5
25
33.0
10.0
64-75
30.8
42
15
24.0
24.5
8.0
65.0
32
16.4
2.0
28-39
5.2
10.0
14
M6
6
200
143
E3GL
AE3110
E3GL
Toggle clamps
Economic
Form EGL is supplied with...
189.5
32
41.5
12.7
79.5-92
35.8
52
20
29.5
30.0
11.0
81.5
38
20.7
2.5
33-45.5
6.5
12.5
18
M8
8
300
273
E3GLX
ES3110
E3GLX
Toggle clamps
Economic
Form EGL is supplied with...
189.5
32
41.5
12.7
79.5-92
35.8
52
20
29.5
30.0
11.0
81.5
38
20.7
2.5
33-45.5
6.5
12.5
18
M8
8
300
273
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Form AP3-EP3 light - Light Pneumatic series
Speedyblock
20.03.2024
TT-TG - Tie Rods for E series
Speedyblock
05.04.2023
AP-EP - Light Pneumatic series
Speedyblock
05.04.2023
Form APV3-EPV3 light - Light Pneumatic series
Speedyblock
20.03.2024
Form APV3S-EPV3S light - Light Pneumatic series
Speedyblock
20.03.2024
APV EPV - Light Pneumatic series
Speedyblock
05.04.2023
Form SP3 - Pneumatic clamping lever
Speedyblock
20.03.2024
Form TL-TFL - Latch series with safety lock(Light Performance)
Speedyblock
05.04.2023
EG - Series EG
Speedyblock
05.04.2023
SP4 - Pneumatic clamping lever
Speedyblock
05.04.2023
APVS EPVS - Light Pneumatic series
Speedyblock
05.04.2023
Form LPV - Heavy duty pneumatic series
Speedyblock
20.03.2024
Form OR - Horizontal Series for hight temperatures
Speedyblock
20.03.2024
Form ER - Vertical Series for hight temperatures
Speedyblock
20.03.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성