目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
EES-4S - Sleeve ejector nitrided - NO STEP
Pedrotti
Normalised
Standard elements for injection and die casting molds
EES-4S Sleeve ejector nitrided - NO STEP
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/ees_4s/ees_4s.prj},{NB=EES-4S 8x5.2x75},{TYP=EES-4S},{D2=8},{D1=5.2},{D3=14},{K=5},{R=0.5},{L1=40},{L=75},{LX=75,100,125,150,160,175,200,225,250,275,300,325,350,375,400}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
ⁿ/ₐ
D2
Diameter
[mm]
D1
Diameter
[mm]
D3
Diameter
[mm]
K
Length
[mm]
R
Diameter
[mm]
L1
Length
[mm]
EES-4S 4x2x75
EES-4S
4
2.0
8
3
0.3
30
EES-4S 4x2.2x75
EES-4S
4
2.2
8
3
0.3
30
EES-4S 5x2x75
EES-4S
5
2.0
10
3
0.3
30
EES-4S 5x2.5x75
EES-4S
5
2.5
10
3
0.3
30
EES-4S 5x3x75
EES-4S
5
3.0
10
3
0.3
40
EES-4S 5x3.2x75
EES-4S
5
3.2
10
3
0.3
40
EES-4S 5x3.5x75
EES-4S
5
3.5
10
3
0.3
40
EES-4S 6x3x75
EES-4S
6
3.0
12
5
0.5
40
EES-4S 6x3.5x75
EES-4S
6
3.5
12
5
0.5
40
EES-4S 6x4x75
EES-4S
6
4.0
12
5
0.5
40
EES-4S 6x4.2x75
EES-4S
6
4.2
12
5
0.5
40
EES-4S 6x4.5x75
EES-4S
6
4.5
12
5
0.5
40
EES-4S 8x4x75
EES-4S
8
4.0
14
5
0.5
40
EES-4S 8x4.2x75
EES-4S
8
4.2
14
5
0.5
40
EES-4S 8x4.5x75
EES-4S
8
4.5
14
5
0.5
40
EES-4S 8x5x75
EES-4S
8
5.0
14
5
0.5
40
EES-4S 8x5.2x75
EES-4S
8
5.2
14
5
0.5
40
EES-4S 8x5.5x75
EES-4S
8
5.5
14
5
0.5
40
EES-4S 8x6x75
EES-4S
8
6.0
14
5
0.5
40
EES-4S 10x5x75
EES-4S
10
5.0
16
5
0.5
40
EES-4S 10x5.5x75
EES-4S
10
5.5
16
5
0.5
40
EES-4S 10x6x75
EES-4S
10
6.0
16
5
0.5
40
EES-4S 10x6.2x75
EES-4S
10
6.2
16
5
0.5
40
EES-4S 10x6.5x75
EES-4S
10
6.5
16
5
0.5
40
EES-4S 10x7x75
EES-4S
10
7.0
16
5
0.5
40
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表