目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
EES-3T - Hardened shoulder ejector pin cylindrical head
Pedrotti
Normalised
Standard elements for injection and die casting molds
EES-3T Lowered hardened cylindrical head ejector
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/ees_3t/ees_3t.prj},{NB=EES-3T- 0.8 x 250},{IDNR=},{TYP=EES-3T},{D2=2},{D3=4},{K=2},{D1=0.8},{L=250},{L1=100},{D1X=0.8, 0.9, 1, 1.1, 1.2, 1.3, 1.4},{ESECUZIONE=Rettificato, lappato},{MATERIALE=UNI X 90 Mn V Cr 8 KU},{DUREZZA=Corpo 61 +/- 2HRC Testa 45+/-HRC}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
TYP
ⁿ/ₐ
D2
[mm]
D3
[mm]
K
[mm]
L
[mm]
L1
[mm]
ESECUZIONE
Exstruder
ⁿ/ₐ
MATERIALE
Material
ⁿ/ₐ
DUREZZA
Hardness
ⁿ/ₐ
EES-3T- 0.8 x 100
EES-3T
2
4
2
100
50
Rettificato, lappato
UNI X 90 Mn V Cr 8 KU
Body 61 +/- 2HRC Head 45+...
EES-3T- 0.8 x 125
EES-3T
2
4
2
125
50
Rettificato, lappato
UNI X 90 Mn V Cr 8 KU
Body 61 +/- 2HRC Head 45+...
EES-3T- 0.8 x 160
EES-3T
2
4
2
160
63
Rettificato, lappato
UNI X 90 Mn V Cr 8 KU
Body 61 +/- 2HRC Head 45+...
EES-3T- 0.8 x 200
EES-3T
2
4
2
200
80
Rettificato, lappato
UNI X 90 Mn V Cr 8 KU
Body 61 +/- 2HRC Head 45+...
EES-3T- 0.8 x 250
EES-3T
2
4
2
250
100
Rettificato, lappato
UNI X 90 Mn V Cr 8 KU
Body 61 +/- 2HRC Head 45+...
EES-3T- 1.5 x 100
EES-3T
3
6
3
100
50
Rettificato, lappato
UNI X 90 Mn V Cr 8 KU
Body 61 +/- 2HRC Head 45+...
EES-3T- 1.5 x 125
EES-3T
3
6
3
125
50
Rettificato, lappato
UNI X 90 Mn V Cr 8 KU
Body 61 +/- 2HRC Head 45+...
EES-3T- 1.5 x 160
EES-3T
3
6
3
160
63
Rettificato, lappato
UNI X 90 Mn V Cr 8 KU
Body 61 +/- 2HRC Head 45+...
EES-3T- 1.5 x 200
EES-3T
3
6
3
200
80
Rettificato, lappato
UNI X 90 Mn V Cr 8 KU
Body 61 +/- 2HRC Head 45+...
EES-3T- 1.5 x 250
EES-3T
3
6
3
250
100
Rettificato, lappato
UNI X 90 Mn V Cr 8 KU
Body 61 +/- 2HRC Head 45+...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表