카탈로그: Pedrotti
생성됨: 26.11.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
EES-2CL - Nitrided flat ejector pin
Pedrotti
Normalised
Standard elements for injection and die casting molds
EES-2CL Nitrided blade cylindrical head ejector
Powered by
CAD모델 선택
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/ees_2cl/ees2cl.prj},{NB=EES-2CL- 6 x 100 x 1.5 Rettificato},{TYP=EES-2CL},{D1=6.0},{A=5.5},{B=1.5},{D2=12},{K=5.0},{L=100},{MATERIALE=UNI X 40 Cr Mo V 5 1 1 KU},{DUREZZA=Superficie >=950 Vickers-HV 0,3 / Testa 45 +- 5 HRC},{ESECUZIONE=Rettificato},{TRAZIONE=1300/1450},{RINVENIMENTO=500-550},{LX=100,125,160,200,250,315,400}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
TYP
Type
ⁿ/ₐ
D1
[mm]
A
[mm]
B
[mm]
D2
[mm]
K
[mm]
L1
[mm]
MATERIALE
Material
ⁿ/ₐ
DUREZZA
Hardness
ⁿ/ₐ
ESECUZIONE
Exstruder
ⁿ/ₐ
TRAZIONE
Resistance to tempering
[N/mm²]
RINVENIMENTO
Resistance to tensile stress
[°C]
EES-2CL- 4 x 80 x 1
EES-2CL
4.0
3.5
1.0
8
3.0
40
UNI X 40 Cr Mo V 5 1 1 KU
Surface >=950 Vickers-HV ...
Grinded
1300/1450
500-550
EES-2CL- 4.2 x 80 x 1
EES-2CL
4.2
3.8
1.0
8
3.0
40
UNI X 40 Cr Mo V 5 1 1 KU
Surface >=950 Vickers-HV ...
Grinded
1300/1450
500-550
EES-2CL- 4.2 x 80 x 1.2
EES-2CL
4.2
3.8
1.2
8
3.0
40
UNI X 40 Cr Mo V 5 1 1 KU
Surface >=950 Vickers-HV ...
Grinded
1300/1450
500-550
EES-2CL- 5 x 80 x 1
EES-2CL
5.0
4.5
1.0
10
3.0
40
UNI X 40 Cr Mo V 5 1 1 KU
Surface >=950 Vickers-HV ...
Grinded
1300/1450
500-550
EES-2CL- 5 x 80 x 1.2
EES-2CL
5.0
4.5
1.2
10
3.0
40
UNI X 40 Cr Mo V 5 1 1 KU
Surface >=950 Vickers-HV ...
Grinded
1300/1450
500-550
EES-2CL- 5 x 80 x 1.5
EES-2CL
5.0
4.5
1.5
10
3.0
40
UNI X 40 Cr Mo V 5 1 1 KU
Surface >=950 Vickers-HV ...
Grinded
1300/1450
500-550
EES-2CL- 6 x 80 x 1
EES-2CL
6.0
5.5
1.0
12
5.0
40
UNI X 40 Cr Mo V 5 1 1 KU
Surface >=950 Vickers-HV ...
Grinded
1300/1450
500-550
EES-2CL- 6 x 80 x 1.2
EES-2CL
6.0
5.5
1.2
12
5.0
40
UNI X 40 Cr Mo V 5 1 1 KU
Surface >=950 Vickers-HV ...
Grinded
1300/1450
500-550
EES-2CL- 6 x 100 x 1.5
EES-2CL
6.0
5.5
1.5
12
5.0
50
UNI X 40 Cr Mo V 5 1 1 KU
Surface >=950 Vickers-HV ...
Grinded
1300/1450
500-550
EES-2CL- 6 x 100 x 2
EES-2CL
6.0
5.5
2.0
12
5.0
50
UNI X 40 Cr Mo V 5 1 1 KU
Surface >=950 Vickers-HV ...
Grinded
1300/1450
500-550
EES-2CL- 8 x 100 x 1.2
EES-2CL
8.0
7.5
1.2
14
5.0
50
UNI X 40 Cr Mo V 5 1 1 KU
Surface >=950 Vickers-HV ...
Grinded
1300/1450
500-550
EES-2CL- 8 x 100 x 1.5
EES-2CL
8.0
7.5
1.5
14
5.0
50
UNI X 40 Cr Mo V 5 1 1 KU
Surface >=950 Vickers-HV ...
Grinded
1300/1450
500-550
EES-2CL- 8 x 100 x 2
EES-2CL
8.0
7.5
2.0
14
5.0
50
UNI X 40 Cr Mo V 5 1 1 KU
Surface >=950 Vickers-HV ...
Grinded
1300/1450
500-550
EES-2CL- 10 x 100 x 1.5
EES-2CL
10.0
9.5
1.5
16
5.0
50
UNI X 40 Cr Mo V 5 1 1 KU
Surface >=950 Vickers-HV ...
Grinded
1300/1450
500-550
EES-2CL- 10 x 100 x 2
EES-2CL
10.0
9.5
2.0
16
5.0
50
UNI X 40 Cr Mo V 5 1 1 KU
Surface >=950 Vickers-HV ...
Grinded
1300/1450
500-550
EES-2CL- 12 x 160 x 2
EES-2CL
12.0
11.5
2.0
18
7.0
80
UNI X 40 Cr Mo V 5 1 1 KU
Surface >=950 Vickers-HV ...
Grinded
1300/1450
500-550
EES-2CL- 12 x 160 x 2.5
EES-2CL
12.0
11.5
2.5
18
7.0
80
UNI X 40 Cr Mo V 5 1 1 KU
Surface >=950 Vickers-HV ...
Grinded
1300/1450
500-550
EES-2CL- 16 x 160 x 2
EES-2CL
16.0
15.5
2.0
22
7.0
80
UNI X 40 Cr Mo V 5 1 1 KU
Surface >=950 Vickers-HV ...
Grinded
1300/1450
500-550
EES-2CL- 16 x 160 x 2.5
EES-2CL
16.0
15.5
2.5
22
7.0
80
UNI X 40 Cr Mo V 5 1 1 KU
Surface >=950 Vickers-HV ...
Grinded
1300/1450
500-550
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성