피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
中文
English
EEK500V-XXP - PCB Terminal Blocks,Screw Connection,Pitch:5.00mm,M2.5,300V,20A
DINKLE
PCB Terminal blocks and PCB Connectors
PCB Terminal Blocks
Screw Connection
Powered by
CAD모델 선택
{dinkle/pcb20terminal20blocks20and20pcb20connectors/pcb20terminal20blocks/screw20connection/eek500v-xxp.prj},{NB=EEK500V-08P},{NAME=EEK500V-08P},{PREVIEW=../../../_pool_/3a/34/eek500v-xxp.png},{PTTE=PCB Terminal Blocks},{PH=5.00},{CR=GREEN (default)},{CNMD=Screw Connection},{TEOFLG=Without},{SGMD=Wave Soldering},{LH=40},{WH=12.64},{HH=25.2},{PNDS=0.9x0.9},{PCB_HD=1.6~1.7},{CTDM=8},{NROFPS=08P},{LL=1},{CNPS=8},{IGML=PA66},{IGMLGP=I},{UL94FR=V0},{INRE=≥500MΩ at DC 500V},{CRML=COPPER ALLOY},{POCS=Tin PLATED},{RDVE=320},{RDCT=24},{RDVE2_2=630},{RDVE3_2=320},{RDVE3_3=250},{RIV2_2=4},{RIV3_2=4},{RIV3_3=4},{CCSS_MIN=0.2},{CCSS_MAX=2.5},{CCSSD_MIN=0.2},{CCSSD_MAX=2.5},{CCSFWFWTI_MIN=0.25},{CCSFWFWTI_MAX=1.5},{CCSFWFWI_MIN=0.25},{CCSFWFWI_MAX=1.5},{CWSCSS_MIN=0.2},{CWSCSS_MAX=0.75},{CWSCSSD_MIN=0.2}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
NAME
Name
ⁿ/ₐ
PTTE
Product type
ⁿ/ₐ
PH
Pitch
[mm]
CR
Color
ⁿ/ₐ
CNMD
Connection method
ⁿ/ₐ
TEOFLG
Type of locking
ⁿ/ₐ
SGMD
Soldering Method
ⁿ/ₐ
LH
Length
[mm]
WH
Width
[mm]
HH
Height
[mm]
PNDS
Pin dimensions
[mm]
PCB_HD
PCB hole diameter
[mm]
CTDM
Circuit diagram
ⁿ/ₐ
NROFPS
Number of poles
ⁿ/ₐ
LL
Level
ⁿ/ₐ
CNPS
Connection points
ⁿ/ₐ
IGML
Insulating material
ⁿ/ₐ
IGMLGP
Insulating material group
ⁿ/ₐ
UL94FR
UL94 Flammability rating
ⁿ/ₐ
INRE
Insulation resistance
ⁿ/ₐ
CRML
Conductor material
ⁿ/ₐ
POCS
Plating of conductor surface
ⁿ/ₐ
RDVE
Rated Voltage
[V]
RDCT
Rated Current
[A]
RDVE2_2
Rated Voltage(II/2)
[V]
RDVE3_2
Rated Voltage(III/2)
[V]
RDVE3_3
Rated Voltage(III/3)
[V]
RIV2_2
Rated Impulse Voltage(II/2)
[kV]
RIV3_2
Rated Impulse Voltage(III/2)
[kV]
RIV3_3
Rated Impulse Voltage(III/3)
[kV]
CCSS_MIN
Conductor cross section solid. min
[mm²]
CCSS_MAX
Conductor cross section solid. max
[mm²]
CCSSD_MIN
Conductor cross section stranded. min
[mm²]
CCSSD_MAX
Conductor cross section stranded. max
[mm²]
CCSFWFWTI_MIN
Conductor cross section flexible,with min ferrule without insulation
[mm²]
CCSFWFWTI_MAX
Conductor cross section flexible,with max ferrule without insulation
[mm²]
CCSFWFWI_MIN
Conductor cross section flexible,with min ferrule with insulation
[mm²]
CCSFWFWI_MAX
Conductor cross section flexible,with max ferrule with insulation
[mm²]
CWSCSS_MIN
2 conductors with same cross section,solid,min
[mm²]
CWSCSS_MAX
2 conductors with same cross section,solid,max
[mm²]
CWSCSSD_MIN
2 conductors with same cross section,stranded,min
[mm²]
CWSCSSD_MAX
2 conductors with same cross section,stranded,max
[mm²]
CWSCSFWFWI_MIN
2 conductors with same cross section flexible,with min ferrule without insulation
[mm²]
CWSCSFWFWI_MAX
2 conductors with same cross section flexible,with max ferrule without insulation
[mm²]
RV_UL_CUL_B
Rated Voltage (UL/CUL Group B)
[V]
RC_UL_CUL_B
Rated Current (UL/CUL Group B)
[A]
RV_UL_CUL_D
Rated Voltage (UL/CUL Group D)
[V]
RC_UL_CUL_D
Rated Current (UL/CUL Group D)
[A]
MIN_WCAT_UL_CUL
Min. wire connection acc. to UL/CUL
[AWG]
MAX_WCAT_UL_CUL
Max. wire connection acc. to UL/CUL
[AWG]
SRSE
Screwdriver size
ⁿ/ₐ
SGLH
Stripping Length
[mm]
FP
Finger protection IP20(IEC60529)
ⁿ/ₐ
OGTE_MAX
Operating temperature max
[℃]
OGTE_MIN
Operating temperature min
[℃]
UL_R
UL Recognized
ⁿ/ₐ
CSC_R
CSA Recognized
ⁿ/ₐ
ROHS_A
RoHS Approval
ⁿ/ₐ
EEK500V-02P
EEK500V-02P
PCB Terminal Blocks
5.00
GREEN (default)
Screw Connection
Without
Wave Soldering
10
12.64
25.2
0.9x0.9
1.6~1.7
2
02P
1
2
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
24
630
320
250
4
4
4
0.2
2.5
0.2
2.5
0.25
1.5
0.25
1.5
0.2
0.75
0.2
0.75
0.5
0.75
300
20
300
10
24
12
0.6x3.5
6~7
YES
120
-40
YES
YES
YES
EEK500V-03P
EEK500V-03P
PCB Terminal Blocks
5.00
GREEN (default)
Screw Connection
Without
Wave Soldering
15
12.64
25.2
0.9x0.9
1.6~1.7
3
03P
1
3
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
24
630
320
250
4
4
4
0.2
2.5
0.2
2.5
0.25
1.5
0.25
1.5
0.2
0.75
0.2
0.75
0.5
0.75
300
20
300
10
24
12
0.6x3.5
6~7
YES
120
-40
YES
YES
YES
EEK500V-04P
EEK500V-04P
PCB Terminal Blocks
5.00
GREEN (default)
Screw Connection
Without
Wave Soldering
20
12.64
25.2
0.9x0.9
1.6~1.7
4
04P
1
4
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
24
630
320
250
4
4
4
0.2
2.5
0.2
2.5
0.25
1.5
0.25
1.5
0.2
0.75
0.2
0.75
0.5
0.75
300
20
300
10
24
12
0.6x3.5
6~7
YES
120
-40
YES
YES
YES
EEK500V-05P
EEK500V-05P
PCB Terminal Blocks
5.00
GREEN (default)
Screw Connection
Without
Wave Soldering
25
12.64
25.2
0.9x0.9
1.6~1.7
5
05P
1
5
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
24
630
320
250
4
4
4
0.2
2.5
0.2
2.5
0.25
1.5
0.25
1.5
0.2
0.75
0.2
0.75
0.5
0.75
300
20
300
10
24
12
0.6x3.5
6~7
YES
120
-40
YES
YES
YES
EEK500V-06P
EEK500V-06P
PCB Terminal Blocks
5.00
GREEN (default)
Screw Connection
Without
Wave Soldering
30
12.64
25.2
0.9x0.9
1.6~1.7
6
06P
1
6
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
24
630
320
250
4
4
4
0.2
2.5
0.2
2.5
0.25
1.5
0.25
1.5
0.2
0.75
0.2
0.75
0.5
0.75
300
20
300
10
24
12
0.6x3.5
6~7
YES
120
-40
YES
YES
YES
EEK500V-07P
EEK500V-07P
PCB Terminal Blocks
5.00
GREEN (default)
Screw Connection
Without
Wave Soldering
35
12.64
25.2
0.9x0.9
1.6~1.7
7
07P
1
7
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
24
630
320
250
4
4
4
0.2
2.5
0.2
2.5
0.25
1.5
0.25
1.5
0.2
0.75
0.2
0.75
0.5
0.75
300
20
300
10
24
12
0.6x3.5
6~7
YES
120
-40
YES
YES
YES
EEK500V-08P
EEK500V-08P
PCB Terminal Blocks
5.00
GREEN (default)
Screw Connection
Without
Wave Soldering
40
12.64
25.2
0.9x0.9
1.6~1.7
8
08P
1
8
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
24
630
320
250
4
4
4
0.2
2.5
0.2
2.5
0.25
1.5
0.25
1.5
0.2
0.75
0.2
0.75
0.5
0.75
300
20
300
10
24
12
0.6x3.5
6~7
YES
120
-40
YES
YES
YES
EEK500V-09P
EEK500V-09P
PCB Terminal Blocks
5.00
GREEN (default)
Screw Connection
Without
Wave Soldering
45
12.64
25.2
0.9x0.9
1.6~1.7
9
09P
1
9
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
24
630
320
250
4
4
4
0.2
2.5
0.2
2.5
0.25
1.5
0.25
1.5
0.2
0.75
0.2
0.75
0.5
0.75
300
20
300
10
24
12
0.6x3.5
6~7
YES
120
-40
YES
YES
YES
EEK500V-10P
EEK500V-10P
PCB Terminal Blocks
5.00
GREEN (default)
Screw Connection
Without
Wave Soldering
50
12.64
25.2
0.9x0.9
1.6~1.7
10
10P
1
10
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
24
630
320
250
4
4
4
0.2
2.5
0.2
2.5
0.25
1.5
0.25
1.5
0.2
0.75
0.2
0.75
0.5
0.75
300
20
300
10
24
12
0.6x3.5
6~7
YES
120
-40
YES
YES
YES
EEK500V-11P
EEK500V-11P
PCB Terminal Blocks
5.00
GREEN (default)
Screw Connection
Without
Wave Soldering
55
12.64
25.2
0.9x0.9
1.6~1.7
11
11P
1
11
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
24
630
320
250
4
4
4
0.2
2.5
0.2
2.5
0.25
1.5
0.25
1.5
0.2
0.75
0.2
0.75
0.5
0.75
300
20
300
10
24
12
0.6x3.5
6~7
YES
120
-40
YES
YES
YES
EEK500V-12P
EEK500V-12P
PCB Terminal Blocks
5.00
GREEN (default)
Screw Connection
Without
Wave Soldering
60
12.64
25.2
0.9x0.9
1.6~1.7
12
12P
1
12
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
24
630
320
250
4
4
4
0.2
2.5
0.2
2.5
0.25
1.5
0.25
1.5
0.2
0.75
0.2
0.75
0.5
0.75
300
20
300
10
24
12
0.6x3.5
6~7
YES
120
-40
YES
YES
YES
EEK500V-13P
EEK500V-13P
PCB Terminal Blocks
5.00
GREEN (default)
Screw Connection
Without
Wave Soldering
65
12.64
25.2
0.9x0.9
1.6~1.7
13
13P
1
13
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
24
630
320
250
4
4
4
0.2
2.5
0.2
2.5
0.25
1.5
0.25
1.5
0.2
0.75
0.2
0.75
0.5
0.75
300
20
300
10
24
12
0.6x3.5
6~7
YES
120
-40
YES
YES
YES
EEK500V-14P
EEK500V-14P
PCB Terminal Blocks
5.00
GREEN (default)
Screw Connection
Without
Wave Soldering
70
12.64
25.2
0.9x0.9
1.6~1.7
14
14P
1
14
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
24
630
320
250
4
4
4
0.2
2.5
0.2
2.5
0.25
1.5
0.25
1.5
0.2
0.75
0.2
0.75
0.5
0.75
300
20
300
10
24
12
0.6x3.5
6~7
YES
120
-40
YES
YES
YES
EEK500V-15P
EEK500V-15P
PCB Terminal Blocks
5.00
GREEN (default)
Screw Connection
Without
Wave Soldering
75
12.64
25.2
0.9x0.9
1.6~1.7
15
15P
1
15
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
24
630
320
250
4
4
4
0.2
2.5
0.2
2.5
0.25
1.5
0.25
1.5
0.2
0.75
0.2
0.75
0.5
0.75
300
20
300
10
24
12
0.6x3.5
6~7
YES
120
-40
YES
YES
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
EHK381V-XXP - PCB Terminal Blocks,Screw Connection,Pitch:3.81mm,M2,300V,10A
DINKLE
22.01.2024
EHK5V-XXP - PCB Terminal Blocks,Screw Connection,Pitch:5.00mm,M2.5,300V,25A
DINKLE
22.01.2024
EK508V-XXP - PCB Terminal Blocks,Screw Connection,Pitch:5.08mm,M2.5,300V,20...
DINKLE
22.01.2024
EHK508R-XXP - PCB Terminal Blocks,Screw Connection,Pitch:5.08mm,M2.5,300V,2...
DINKLE
22.01.2024
EEK508V-XXP - PCB Terminal Blocks,Screw Connection,Pitch:5.08mm,M2.5,300V,2...
DINKLE
22.01.2024
EHK3V-XXP - PCB Terminal Blocks,Screw Connection,Pitch:7.62mm,M2.5,300V,25A
DINKLE
22.01.2024
EHK500R-XXP - PCB Terminal Blocks,Screw Connection,Pitch:5.00mm,M2.5,300V,2...
DINKLE
22.01.2024
L26620011 - PCB Connectors - Expert range - Insulation displacement connect...
TE Connectivity
28.08.2019
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성