您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 43 - Stainless Steel-Levelling feet with fixing lug, rectangular shape
Elesa+Ganter
水平调整件
GN 43
Powered by
CAD模型選擇
{elesa_ganter/levelling_elements/gn43/gn43_rechteckform_asmtab.prj},{NB=Edelstahl-Stellfuss GN 43-80-M16-125-G3-T (0-0)},{PARTNUMBER=GN 43-80-M16-125-G3-T},{D1=80},{NDM=16},{L8=70},{R=15},{D3=13},{D4=10.5},{H1=3},{H2=1.3},{L6MAX=36},{M1=27},{M2=26},{S=2.0},{WEIGHT=0.37090},{DD=79.0000},{RR=10.0000},{CRR=1.6670},{R1=2.5000},{C1=1.750},{H44=13.500},{H45=7.000},{SW3L=10.000},{SW3D=12.000},{XH=40.000},{XXH=26.000},{VH=10.000},{VHH=17.000},{SW4H=6.500},{SW4HH=3.500},{VDX=14.300},{VCH=0.900},{VR=1.200},{VRH=7.000},{VR2=2.000},{WH=19.208},{WCHAM1=1.250},{WCHAM2=1.000},{L4XX=16.000},{WR=5.000},{WRH=26.108},{WRHH=8.000},{WD6=30.000},{WD6X=20.400},{WR6H=10.000},{WR6=5.000},{WRR=1.000},{D2=M16},{FORM=G3},{AUSF=T},{L1=125},{L2=-},{L3=-},{L7=-},{D5=-},{WINKEL=0},{L6=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
Type
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L7
[mm]
L8
[mm]
R
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
L4
[mm]
L5
[mm]
M1
[mm]
M2
[mm]
M3
[mm]
SW1
[mm]
SW2
[mm]
SW3
[mm]
SW4
[mm]
SW5
[mm]
SW6
[mm]
SW7
[mm]
T
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Levelling...
GN 43-80-M8-40-E0-S
80
M8
E0
S
40
-
-
-
70
15
13
10.5
-
3
1.3
12
-
-
-
-
-
27
26
-
17
-
-
-
-
-
-
-
0.19900
73269098
YES
Stainless Steel-Levelling...
GN 43-80-M8-50-E0-S
80
M8
E0
S
50
-
-
-
70
15
13
10.5
-
3
1.3
12
-
-
-
-
-
27
26
-
17
-
-
-
-
-
-
-
0.20250
73269098
YES
Stainless Steel-Levelling...
GN 43-80-M8-63-E0-S
80
M8
E0
S
63
-
-
-
70
15
13
10.5
-
3
1.3
12
-
-
-
-
-
27
26
-
17
-
-
-
-
-
-
-
0.20650
73269098
YES
Stainless Steel-Levelling...
GN 43-80-M8-40-E0-SK
80
M8
E0
SK
40
-
-
-
70
15
13
10.5
-
3
1.3
12
-
-
-
-
-
27
26
-
17
-
-
-
-
-
-
-
0.20300
73269098
YES
Stainless Steel-Levelling...
GN 43-80-M8-50-E0-SK
80
M8
E0
SK
50
-
-
-
70
15
13
10.5
-
3
1.3
12
-
-
-
-
-
27
26
-
17
-
-
-
-
-
-
-
0.20650
73269098
YES
Stainless Steel-Levelling...
GN 43-80-M8-63-E0-SK
80
M8
E0
SK
63
-
-
-
70
15
13
10.5
-
3
1.3
12
-
-
-
-
-
27
26
-
17
-
-
-
-
-
-
-
0.21050
73269098
YES
Stainless Steel-Levelling...
GN 43-80-M8-26-E0-X
80
M8
E0
X
-
-
-
26
70
15
13
10.5
-
3
1.3
-
-
-
-
-
-
27
26
-
-
-
-
-
-
-
14
8
0.22080
73269098
YES
Stainless Steel-Levelling...
GN 43-80-M8-40-E3-S
80
M8
E3
S
40
-
-
-
70
15
13
10.5
-
3
1.3
12
-
-
3
-
-
27
26
-
17
-
-
-
-
-
-
-
0.22240
73269098
YES
Stainless Steel-Levelling...
GN 43-80-M8-50-E3-S
80
M8
E3
S
50
-
-
-
70
15
13
10.5
-
3
1.3
12
-
-
3
-
-
27
26
-
17
-
-
-
-
-
-
-
0.22580
73269098
YES
Stainless Steel-Levelling...
GN 43-80-M8-63-E3-S
80
M8
E3
S
63
-
-
-
70
15
13
10.5
-
3
1.3
12
-
-
3
-
-
27
26
-
17
-
-
-
-
-
-
-
0.22990
73269098
YES
Stainless Steel-Levelling...
GN 43-80-M8-40-E3-SK
80
M8
E3
SK
40
-
-
-
70
15
13
10.5
-
3
1.3
12
-
-
3
-
-
27
26
-
17
-
-
-
-
-
-
-
0.22640
73269098
YES
Stainless Steel-Levelling...
GN 43-80-M8-50-E3-SK
80
M8
E3
SK
50
-
-
-
70
15
13
10.5
-
3
1.3
12
-
-
3
-
-
27
26
-
17
-
-
-
-
-
-
-
0.22980
73269098
YES
Stainless Steel-Levelling...
GN 43-80-M8-63-E3-SK
80
M8
E3
SK
63
-
-
-
70
15
13
10.5
-
3
1.3
12
-
-
3
-
-
27
26
-
17
-
-
-
-
-
-
-
0.23390
73269098
YES
Stainless Steel-Levelling...
GN 43-80-M8-26-E3-X
80
M8
E3
X
-
-
-
26
70
15
13
10.5
-
3
1.3
-
-
-
3
-
-
27
26
-
-
-
-
-
-
-
14
8
0.22420
73269098
YES
Stainless Steel-Levelling...
GN 43-80-M8-40-G0-S
80
M8
G0
S
40
-
-
-
70
15
13
10.5
-
3
1.3
12
-
-
-
-
-
27
26
50
17
-
-
-
-
-
-
-
0.19250
73269098
YES
Stainless Steel-Levelling...
GN 43-80-M8-50-G0-S
80
M8
G0
S
50
-
-
-
70
15
13
10.5
-
3
1.3
12
-
-
-
-
-
27
26
50
17
-
-
-
-
-
-
-
0.19600
73269098
YES
Stainless Steel-Levelling...
GN 43-80-M8-63-G0-S
80
M8
G0
S
63
-
-
-
70
15
13
10.5
-
3
1.3
12
-
-
-
-
-
27
26
50
17
-
-
-
-
-
-
-
0.20000
73269098
YES
Stainless Steel-Levelling...
GN 43-80-M8-40-G0-SK
80
M8
G0
SK
40
-
-
-
70
15
13
10.5
-
3
1.3
12
-
-
-
-
-
27
26
50
17
-
-
-
-
-
-
-
0.19250
73269098
YES
Stainless Steel-Levelling...
GN 43-80-M8-50-G0-SK
80
M8
G0
SK
50
-
-
-
70
15
13
10.5
-
3
1.3
12
-
-
-
-
-
27
26
50
17
-
-
-
-
-
-
-
0.19600
73269098
YES
Stainless Steel-Levelling...
GN 43-80-M8-63-G0-SK
80
M8
G0
SK
63
-
-
-
70
15
13
10.5
-
3
1.3
12
-
-
-
-
-
27
26
50
17
-
-
-
-
-
-
-
0.20000
73269098
YES
Stainless Steel-Levelling...
GN 43-80-M8-26-G0-X
80
M8
G0
X
-
-
-
26
70
15
13
10.5
-
3
1.3
-
-
-
-
-
-
27
26
50
-
-
-
-
-
-
14
8
0.21450
73269098
YES
Stainless Steel-Levelling...
GN 43-80-M8-40-G3-S
80
M8
G3
S
40
-
-
-
70
15
13
10.5
-
3
1.3
12
-
-
3
-
-
27
26
50
17
-
-
-
-
-
-
-
0.21700
73269098
YES
Stainless Steel-Levelling...
GN 43-80-M8-50-G3-S
80
M8
G3
S
50
-
-
-
70
15
13
10.5
-
3
1.3
12
-
-
3
-
-
27
26
50
17
-
-
-
-
-
-
-
0.22040
73269098
YES
Stainless Steel-Levelling...
GN 43-80-M8-63-G3-S
80
M8
G3
S
63
-
-
-
70
15
13
10.5
-
3
1.3
12
-
-
3
-
-
27
26
50
17
-
-
-
-
-
-
-
0.22450
73269098
YES
Stainless Steel-Levelling...
GN 43-80-M8-40-G3-SK
80
M8
G3
SK
40
-
-
-
70
15
13
10.5
-
3
1.3
12
-
-
3
-
-
27
26
50
17
-
-
-
-
-
-
-
0.22100
73269098
YES
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 23 - Stainless Steel-Levelling feet, with turned foot plate, with fixing...
Elesa+Ganter
14.06.2024
GN 44 - Stainless Steel-Levelling feet, A4
Elesa+Ganter
14.06.2024
GN 43 - Stainless Steel-Levelling feet with fixing lug, rectangular shape
Ganter
19.06.2024
LSQ.VA-SST - Vibration-damping levelling feet
Elesa
26.09.2023
K0421 - 铰接支脚的连接螺杆,钢制或不锈钢
KIPP
27.05.2024
K0426 - 压铸锌制调节脚脚杯,带托架
KIPP
27.05.2024
LV.F - Levelling elements for ground mounting
Elesa
24.06.2024
GN 33 - Stainless Steel-Levelling feet with fixing lug rubber black
Elesa+Ganter
14.06.2024
GN 23 - Stainless Steel-Levelling feet, with turned foot plate, with fixing...
Ganter
19.06.2024
GN 162.1 - Base Plate Linear Actuator Connectors, Aluminum, with screw, sta...
Elesa+Ganter
21.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表